Menu Search

Sheet Metal Plugs

In stock

Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Head Height Compatible Panel Thickness Range View
$0.2091 - $1.3056 5532 In stock
1.125 in
1.5 in
0.110 in
$0.8147 - $2.0372 1225 In stock
2.125 in
2.5 in
0.110 in
$0.8015 - $2.0034 710 In stock
3.000 in
3.375 in
0.110 in
$0.1355 - $0.8475 10450 In stock
1.500 in
1.875 in
0.110 in
$0.0761 - $0.4748 8860 In stock
0.750 in
1.156 in
0.180 in
$0.2247 - $1.4016 29077 In stock
0.688 in
1 in
0.110 in
$0.0603 - $0.3768 30812 In stock
0.625 in
0.813 in
0.075 in
$0.1323 - $0.828 3950 In stock
1.250 in
1.615 in
0.120 in
$1.0385 - $2.6069 1203 In stock
3.000 in
3.5 in
0.190 in
$0.8237 - $2.0564 930 In stock
2.500 in
3 in
0.110 in
$0.1355 - $0.8475 800 In stock
1.500 in
1.875 in
0.125 in
$0.0495 - $0.3065 3867 In stock
0.500 in
0.85 in
0.110 in
$0.9452 - $2.3631 Request the lead time here
3.375 in
3.75 in
0.110 in
$0.0978 - $0.6131 836 In stock
1.000 in
1.438 in
0.110 in
$0.2126 - $1.3277 3010 In stock
2.000 in
2.5 in
0.190 in
$0.0495 - $0.3065 1596 In stock
0.500 in
0.875 in
0.075 in
$0.14 - $0.8738 20698 In stock
0.937 in
1.25 in
0.110 in
$0.0495 - $0.3065 942 In stock
0.375 in
0.73 in
0.110 in
$0.1355 - $0.8447 3679 In stock
1.094 in
1.375 in
0.110 in
$0.3411 - $0.8522 Request the lead time here
2.000 in
2.375 in
0.110 in
  • of 2
Sheet Metal Plug - Compatible Hole Diameter 28.6 mm | 1.125 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-1/8A

Price Range
$1.3056 - $0.2091

Stock Levels
5532 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.125 in
  • Overall Diameter
    1.5 in
Sheet Metal Plug - Compatible Hole Diameter 54 mm | 2.125 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2-1/8A

Price Range
$2.0372 - $0.8147

Stock Levels
1225 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.125 in
  • Overall Diameter
    2.5 in
Sheet Metal Plug - Compatible Hole Diameter 76.2 mm | 3.000 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3A

Price Range
$2.0034 - $0.8015

Stock Levels
710 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    3.000 in
  • Overall Diameter
    3.375 in
Sheet Metal Plug - Compatible Hole Diameter 38.1 mm | 1.500 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-1/2A

Price Range
$0.8475 - $0.1355

Stock Levels
10450 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.500 in
  • Overall Diameter
    1.875 in
Sheet Metal Plug - Compatible Hole Diameter 19.1 mm | 0.750 in ; Compatible Panel Thickness Range 4.6 mm | 0.180 in ; Black

SR3/4A

Price Range
$0.4748 - $0.0761

Stock Levels
8860 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.750 in
  • Overall Diameter
    1.156 in
Sheet Metal Plug - Compatible Hole Diameter 17.5 mm | 0.688 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S11/16A

Price Range
$1.4016 - $0.2247

Stock Levels
29077 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.688 in
  • Overall Diameter
    1 in
Sheet Metal Plug - Compatible Hole Diameter 15.9 mm | 0.625 in ; Compatible Panel Thickness Range 1.9 mm | 0.075 in ; Black

S5/8A

Price Range
$0.3768 - $0.0603

Stock Levels
30812 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.075 in
  • Compatible Hole Diameter
    0.625 in
  • Overall Diameter
    0.813 in
Sheet Metal Plug - Compatible Hole Diameter 31.8 mm | 1.250 in ; Compatible Panel Thickness Range 3 mm | 0.120 in ; Black

SR1-1/4A

Price Range
$0.828 - $0.1323

Stock Levels
3950 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.120 in
  • Compatible Hole Diameter
    1.250 in
  • Overall Diameter
    1.615 in
Sheet Metal Plug - Compatible Hole Diameter 76.2 mm | 3.000 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR3A

Price Range
$2.6069 - $1.0385

Stock Levels
1203 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    3.000 in
  • Overall Diameter
    3.5 in
Sheet Metal Plug - Compatible Hole Diameter 63.5 mm | 2.500 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2-1/2A

Price Range
$2.0564 - $0.8237

Stock Levels
930 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.500 in
  • Overall Diameter
    3 in
Sheet Metal Plug - Compatible Hole Diameter 38.1 mm | 1.500 in ; Compatible Panel Thickness Range 3.2 mm | 0.125 in ; Black

SR1-1/2A

Price Range
$0.8475 - $0.1355

Stock Levels
800 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.125 in
  • Compatible Hole Diameter
    1.500 in
  • Overall Diameter
    1.875 in
Sheet Metal Plug - Compatible Hole Diameter 12.7 mm | 0.500 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

SR1/2A

Price Range
$0.3065 - $0.0495

Stock Levels
3867 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.500 in
  • Overall Diameter
    0.85 in
Sheet Metal Plug - Compatible Hole Diameter 85.7 mm | 3.375 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3-3/8A

Price Range
$2.3631 - $0.9452

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    3.375 in
  • Overall Diameter
    3.75 in
Sheet Metal Plug - Compatible Hole Diameter 25.4 mm | 1.000 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1A

Price Range
$0.6131 - $0.0978

Stock Levels
836 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.000 in
  • Overall Diameter
    1.438 in
Sheet Metal Plug - Compatible Hole Diameter 50.8 mm | 2.000 in ; Compatible Panel Thickness Range 4.8 mm | 0.190 in ; Black

SR2A

Price Range
$1.3277 - $0.2126

Stock Levels
3010 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.190 in
  • Compatible Hole Diameter
    2.000 in
  • Overall Diameter
    2.5 in
Sheet Metal Plug - Compatible Hole Diameter 12.7 mm | 0.500 in ; Compatible Panel Thickness Range 1.9 mm | 0.075 in ; Black

S1/2A

Price Range
$0.3065 - $0.0495

Stock Levels
1596 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.075 in
  • Compatible Hole Diameter
    0.500 in
  • Overall Diameter
    0.875 in
Sheet Metal Plug - Compatible Hole Diameter 23.8 mm | 0.937 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S15/16A

Price Range
$0.8738 - $0.14

Stock Levels
20698 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.937 in
  • Overall Diameter
    1.25 in
Sheet Metal Plug - Compatible Hole Diameter 9.5 mm | 0.375 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S3/8A

Price Range
$0.3065 - $0.0495

Stock Levels
942 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    0.375 in
  • Overall Diameter
    0.73 in
Sheet Metal Plug - Compatible Hole Diameter 27.8 mm | 1.094 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S1-3/32A

Price Range
$0.8447 - $0.1355

Stock Levels
3679 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    1.094 in
  • Overall Diameter
    1.375 in
Sheet Metal Plug - Compatible Hole Diameter 50.8 mm | 2.000 in ; Compatible Panel Thickness Range 2.8 mm | 0.110 in ; Black

S2A

Price Range
$0.8522 - $0.3411

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.110 in
  • Compatible Hole Diameter
    2.000 in
  • Overall Diameter
    2.375 in