Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|
$0.1187 - $1.4027 | 11403 In stock |
0.813 in
20.7 mm
|
1.125 in
28.6 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.8909 - $10.0278 | Request the lead time here |
2.625 in
66.7 mm
|
3.125 in
79.4 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.1802 - $0.6318 | 1805 In stock |
1.875 in
47.6 mm
|
2.250 in
57.2 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
||
$0.0812 - $0.9597 | 25857 In stock |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.2355 - $2.775 | 1902 In stock |
1.313 in
33.4 mm
|
1.688 in
42.9 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.1277 - $1.5974 | 3950 In stock |
1.250 in
31.8 mm
|
1.615 in
41 mm
|
0.120 in
3 mm
|
0.120 in
3 mm
|
||
$0.0677 - $0.7604 | 24783 In stock |
0.750 in
19.1 mm
|
1.125 in
28.6 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.0704 - $0.8304 | 9178 In stock |
0.875 in
22.2 mm
|
1.250 in
31.8 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.1296 - $1.5345 | 4913 In stock |
0.875 in
22.2 mm
|
1.250 in
31.8 mm
|
0.190 in
4.8 mm
|
0.180 in
4.6 mm
|
||
$0.0503 - $0.5948 | 2596 In stock |
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
||
$0.0503 - $0.5948 | 942 In stock |
0.375 in
9.5 mm
|
0.730 in
18.5 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.3009 - $3.5681 | 228 In stock |
0.750 in
19.1 mm
|
1.120 in
28.4 mm
|
0.760 in
19.3 mm
|
0.094 in
2.4 mm
|
||
$0.0477 - $0.5948 | 3910 In stock |
0.500 in
12.7 mm
|
0.850 in
21.6 mm
|
0.090 in
2.3 mm
|
0.110 in
2.8 mm
|
||
$0.2168 - $2.5653 | 2410 In stock |
2.000 in
50.8 mm
|
2.500 in
63.5 mm
|
0.170 in
4.3 mm
|
0.190 in
4.8 mm
|
||
$0.138 - $1.635 | 11221 In stock |
1.500 in
38.1 mm
|
1.875 in
47.6 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.8373 - $9.9345 | 930 In stock |
2.500 in
63.5 mm
|
3.000 in
76.2 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.8162 - $9.7011 | 710 In stock |
3.000 in
76.2 mm
|
3.375 in
85.7 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.1238 - $1.635 | 1500 In stock |
1.500 in
38.1 mm
|
1.875 in
47.6 mm
|
0.120 in
3 mm
|
0.125 in
3.2 mm
|
||
$0.0644 - $0.7643 | 4863 In stock |
0.750 in
19.1 mm
|
1.156 in
29.4 mm
|
0.190 in
4.8 mm
|
0.180 in
4.6 mm
|
||
$0.1604 - $1.8939 | 4896 In stock |
1.750 in
44.5 mm
|
2.125 in
54 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue