Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.2652 - $1.6533 | 3800 In stock |
0.375 in
9.5 mm
|
0.74 in
18.8 mm
|
|
0.065 in
1.7 mm
|
||
| $0.1454 - $0.9077 | 5056 In stock |
1.750 in
44.5 mm
|
2.13 in
54.1 mm
|
|
0.110 in
2.8 mm
|
||
| $0.063 - $0.3936 | 29658 In stock |
0.750 in
19.1 mm
|
1.125 in
28.58 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0939 - $0.5865 | 12124 In stock |
0.563 in
14.3 mm
|
0.813 in
20.65 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1416 - $0.8861 | Request the lead time here |
1.625 in
41.3 mm
|
2 in
50.8 mm
|
|
0.190 in
4.8 mm
|
||
| $0.2957 - $1.8465 | 228 In stock |
0.750 in
19.1 mm
|
1.12 in
28.45 mm
|
|
0.094 in
2.4 mm
|
||
| $0.2013 - $0.5597 | 905 In stock |
1.875 in
47.6 mm
|
2.25 in
57.15 mm
|
|
0.190 in
4.8 mm
|
||
| $0.1398 - $0.8697 | 10384 In stock |
0.813 in
20.7 mm
|
1.125 in
28.58 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0737 - $0.4587 | 5428 In stock |
0.438 in
11.1 mm
|
0.688 in
17.48 mm
|
|
0.110 in
2.8 mm
|
||
| $0.188 - $1.1763 | 3739 In stock |
1.750 in
44.5 mm
|
2.125 in
53.98 mm
|
|
0.190 in
4.8 mm
|
||
| $0.0956 - $0.5943 | 25857 In stock |
0.250 in
6.4 mm
|
0.5 in
12.7 mm
|
|
0.110 in
2.8 mm
|
||
| $0.2303 - $1.4387 | 1902 In stock |
1.313 in
33.4 mm
|
1.688 in
42.88 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0974 - $0.6086 | 4133 In stock |
1.000 in
25.4 mm
|
1.377 in
34.98 mm
|
|
0.150 in
3.8 mm
|
||
| $0.8298 - $5.1894 | Request the lead time here |
2.625 in
66.7 mm
|
3.125 in
79.38 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1271 - $0.7919 | 7239 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.180 in
4.6 mm
|
||
| $1.0644 - $2.6552 | 500 In stock |
3.500 in
88.9 mm
|
3.875 in
98.43 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0693 - $0.4298 | 8678 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1688 - $1.0526 | 1144 In stock |
1.375 in
34.9 mm
|
1.75 in
44.45 mm
|
|
0.190 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue