Quantity | Unit price |
---|---|
1000 - 4999 | $0.03 |
5000 - 9999 | $0.027 |
10000 - 24999 | $0.0242 |
25000 + | $0.0219 |
Base Height | 0.281 in |
---|---|
Base Height | 7.1 mm |
Base Outside Diameter | 0.156 in |
Base Outside Diameter | 4 mm |
Flange Height | 1 mm |
Flange Height | 0.040 in |
Flange Outside Diameter | 0.203 in |
Flange Outside Diameter | 5.2 mm |
Inside Diameter | 2.5 mm |
Inside Diameter | 0.100 in |
Full Material | Nylon 6/6 |
Colour | Black |
Compatible Screw Sizes (All) | 2 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue