Quantity | Unit price |
---|---|
1000 - 4999 | $0.0393 |
5000 - 9999 | $0.0354 |
10000 - 24999 | $0.032 |
25000 + | $0.0287 |
Base Height | 11.1 mm |
---|---|
Base Height | 0.438 in |
Base Outside Diameter | 5.2 mm |
Base Outside Diameter | 0.205 in |
Flange Height | 1.6 mm |
Flange Height | 0.063 in |
Flange Outside Diameter | 0.344 in |
Flange Outside Diameter | 8.7 mm |
Inside Diameter | 1.9 mm |
Inside Diameter | 0.073 in |
Full Material | Nylon 6/6 |
Colour | Black |
Compatible Screw Sizes (All) | 2 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue