Quantity | Unit price |
---|---|
1000 - 4999 | $0.111 |
5000 - 9999 | $0.0998 |
10000 - 24999 | $0.09 |
25000 + | $0.0809 |
Base Height | 0.030 in |
---|---|
Base Height | 0.8 mm |
Base Outside Diameter | 0.253 in |
Base Outside Diameter | 6.4 mm |
Flange Height | 1.3 mm |
Flange Height | 0.050 in |
Flange Outside Diameter | 9.5 mm |
Flange Outside Diameter | 0.375 in |
Inside Diameter | 3.2 mm |
Inside Diameter | 0.125 in |
Full Material | Nylon 6/6 |
Colour | Black |
Compatible Screw Sizes (All) | 4. M3 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue