Quantity | Unit price |
---|---|
1000 - 4999 | $0.1487 |
5000 - 9999 | $0.1337 |
10000 - 24999 | $0.1203 |
25000 + | $0.1083 |
Base Height | 6.1 mm |
---|---|
Base Height | 0.24 in |
Base Outside Diameter | 0.443 in |
Base Outside Diameter | 11.3 mm |
Flange Height | 1.7 mm |
Flange Height | 0.068 in |
Flange Outside Diameter | 0.563 in |
Flange Outside Diameter | 14.3 mm |
Inside Diameter | 8.1 mm |
Inside Diameter | 0.320 in |
Full Material | Nylon 6/6 |
Colour | Black |
Compatible Screw Sizes (All) | 5/16 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue