Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|---|
500 - 4999 | $0.1035 |
5000 - 9999 | $0.0932 |
10000 - 24999 | $0.084 |
25000 + | $0.0756 |
Base Height | 3.2 mm |
---|---|
Base Height | 0.125 in |
Base Outside Diameter | 12.7 mm |
Base Outside Diameter | 0.500 in |
Flange Height | 0.063 in |
Flange Height | 1.6 mm |
Flange Outside Diameter | 0.750 in |
Flange Outside Diameter | 19.1 mm |
Inside Diameter | 0.375 in |
Inside Diameter | 9.5 mm |
Full Material | Nylon 6/6 |
Colour | Black |
Compatible Screw Sizes (All) | 5/16. M9 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue