Quantity | Unit price |
---|---|
1000 - 4999 | $0.1068 |
5000 - 9999 | $0.1017 |
10000 - 24999 | $0.0969 |
25000 + | $0.0914 |
Base Height | 19.1 mm |
---|---|
Base Height | 0.750 in |
Base Outside Diameter | 0.500 in |
Base Outside Diameter | 12.7 mm |
Flange Height | 0.031 in |
Flange Height | 0.8 mm |
Flange Outside Diameter | 19.1 mm |
Flange Outside Diameter | 0.750 in |
Inside Diameter | 9.8 mm |
Inside Diameter | 0.385 in |
Full Material | Nylon 6/6 |
Colour | Black |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue