Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0852 - $0.5312 | 6987 In stock |
0.975 in
24.8 mm
|
0.870 in
22.1 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
||
| $0.1454 - $0.9077 | 1689 In stock |
1.682 in
42.7 mm
|
1.560 in
39.6 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.0525 - $0.3285 | 8848 In stock |
0.398 in
10.1 mm
|
0.330 in
8.4 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
||
| $0.3476 - $0.8673 | 4854 In stock |
0.764 in
19.4 mm
|
0.764 in
19.4 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.0848 - $0.5283 | 9324 In stock |
0.805 in
20.4 mm
|
0.717 in
18.2 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
||
| $0.1088 - $0.6806 | 4550 In stock |
1.275 in
32.4 mm
|
1.165 in
29.6 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| P65A | $0.2889 - $0.7242 | 2676 In stock |
2.083 in
52.9 mm
|
1.920 in
48.8 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
|
| $0.1736 - $1.083 | 14990 In stock |
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.61 in
15.5 mm
|
||
| $0.3756 - $2.3463 | 4000 In stock |
0.768 in
19.5 mm
|
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.925 in
23.5 mm
|
||
| $0.0675 - $0.42 | 51573 In stock |
0.729 in
18.5 mm
|
0.640 in
16.3 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| $0.104 - $0.6494 | 4200 In stock |
1.145 in
29.1 mm
|
0.995 in
25.3 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
| $0.1677 - $0.42 | Request the lead time here |
1.950 in
49.5 mm
|
1.780 in
45.2 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
| $0.1542 - $0.963 | 48607 In stock |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
| $0.318 - $1.9859 | 2900 In stock |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.827 in
21.0 mm
|
||
| $0.1949 - $1.2167 | Request the lead time here |
0.610 in
15.5 mm
|
0.610 in
15.5 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.0641 - $0.4007 | 11889 In stock |
0.668 in
17 mm
|
0.580 in
14.7 mm
|
0.528 in
13.4 mm
|
Blue
|
LDPE
|
|
||
| $0.1025 - $0.6395 | 2850 In stock |
1.090 in
27.7 mm
|
0.964 in
24.5 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
| $0.3239 - $2.0153 | 1742 In stock |
1.825 in
46.4 mm
|
1.800 in
45.7 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| $0.1346 - $0.8421 | 15316 In stock |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.472 in
12.0 mm
|
||
| $0.3084 - $1.9257 | 2504 In stock |
0.638 in
16.2 mm
|
0.559 in
14.2 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.795 in
20.2 mm