Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|---|---|
$0.0687 - $0.8115 | 89273 In stock |
0.729 in
18.5 mm
|
0.640 in
16.3 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
$0.1059 - $1.2548 | 1700 In stock |
1.145 in
29.1 mm
|
0.995 in
25.3 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
$0.162 - $2.0243 | Request the lead time here |
1.950 in
49.5 mm
|
1.780 in
45.2 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
$0.1574 - $1.8606 | 30607 In stock |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
$0.3242 - $3.8376 | 2900 In stock |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.827 in
21.0 mm
|
||
$0.1079 - $1.3503 | 5500 In stock |
0.295 in
7.5 mm
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
$0.0677 - $0.80 | 8499 In stock |
0.785 in
19.9 mm
|
0.690 in
17.5 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
||
$0.1086 - $1.2851 | 1000 In stock |
1.230 in
31.2 mm
|
1.110 in
28.2 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
$0.2472 - $3.0783 | 1978 In stock |
2.000 in
50.8 mm
|
1.844 in
46.8 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
$0.1671 - $1.9769 | 14572 In stock |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.551 in
14.0 mm
|
||
$0.3729 - $4.4177 | 2048 In stock |
0.709 in
18.0 mm
|
0.61 in
15.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.866 in
22.0 mm
|
||
$0.1253 - $1.4787 | 10867 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
$0.2472 - $2.9385 | 400 In stock |
1.360 in
34.5 mm
|
1.233 in
31.3 mm
|
0.839 in
21.3 mm
|
Blue
|
LDPE
|
|
||
$0.1548 - $1.8308 | 40573 In stock |
0.453 in
11.5 mm
|
0.453 in
11.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
$0.0912 - $1.0773 | 8402 In stock |
0.933 in
23.7 mm
|
0.815 in
20.7 mm
|
0.622 in
15.8 mm
|
Blue
|
LDPE
|
|
||
$0.0521 - $0.6179 | 5605 In stock |
0.365 in
9.3 mm
|
0.300 in
7.6 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
||
$0.2751 - $3.2573 | 15000 In stock |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.689 in
17.5 mm
|
||
$0.4616 - $5.4645 | 10766 In stock |
0.925 in
23.5 mm
|
0.827 in
21.0 mm
|
0.433 in
11.0 mm
|
Natural
|
TPE
|
1.083 in
27.5 mm
|
||
$0.2495 - $3.115 | 14200 In stock |
0.216 in
5.5 mm
|
0.216 in
5.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
$0.0576 - $0.723 | 20560 In stock |
0.634 in
16.1 mm
|
0.550 in
14 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue