Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
92 results
Product SKUs information
Item Code Price range Availability d2 d1 H Colour Material D View
$0.0911 - $1.0752 2215 In stock
1.040 in
0.915 in
0.72 in
Blue
LDPE
$0.1484 - $1.8539 1012 In stock
1.750 in
1.633 in
0.748 in
Blue
LDPE
$0.1275 - $1.5107 21910 In stock
0.276 in
0.197 in
0.374 in
Natural
TPE
0.433 in
$0.2987 - $3.7314 1740 In stock
2.261 in
2.231 in
0.5 in
Blue
LDPE
$0.2655 - $3.1412 4175 In stock
0.492 in
0.413 in
0.374 in
Natural
TPE
0.65 in
$0.0654 - $0.7745 11889 In stock
0.668 in
0.580 in
0.528 in
Blue
LDPE
$0.0989 - $1.236 2850 In stock
1.090 in
0.964 in
0.78 in
Blue
LDPE
$0.3128 - $3.8945 1742 In stock
1.825 in
1.800 in
0.5 in
Blue
LDPE
$0.1376 - $1.6271 10216 In stock
0.315 in
0.236 in
0.374 in
Natural
TPE
0.472 in
$0.3141 - $3.7212 4504 In stock
0.799 in
0.559 in
0.394 in
Natural
TPE
0.795 in
$0.4911 - $5.814 3900 In stock
1.24 in
1.142 in
0.472 in
Natural
TPE
1.398 in
$0.0765 - $0.9096 138186 In stock
0.912 in
0.802 in
0.65 in
Blue
LDPE
$0.3941 - $4.907 3250 In stock
0.925 in
0.925 in
0.472 in
Black
TPR
$0.131 - $1.635 53 In stock
1.600 in
1.450 in
0.748 in
Blue
LDPE
P65A $0.2822 - $3.4982 2676 In stock
2.083 in
1.920 in
1 in
Blue
LDPE
$0.1767 - $2.0931 15000 In stock
0.453 in
0.374 in
0.374 in
Natural
TPE
0.61 in
$0.383 - $4.5341 4000 In stock
0.768 in
0.689 in
0.394 in
Natural
TPE
0.925 in
$0.3556 - $4.4369 Request the lead time here
0.843 in
0.843 in
0.472 in
Black
TPR
$0.1793 - $2.1224 37439 In stock
0.512 in
0.512 in
0.394 in
Black
TPR
$0.0605 - $0.7089 1320 In stock
0.548 in
0.471 in
0.469 in
Blue
LDPE
  • of 5
Side Pull Tab Plug - 0.720 in ; LDPE ; Blue

P33A

Price Range
$1.0752 - $0.0911

Stock Levels
2215 In stock
Attributes
  • d1
    0.915 in
  • d2
    1.040 in
  • H
    0.72 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P57A

Price Range
$1.8539 - $0.1484

Stock Levels
1012 In stock
Attributes
  • d1
    1.633 in
  • d2
    1.750 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 7.0 mm | 0.276 in; TPE; Natural

494297

Price Range
$1.5107 - $0.1275

Stock Levels
21910 In stock
Attributes
  • D
    0.433 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P68A

Price Range
$3.7314 - $0.2987

Stock Levels
1740 In stock
Attributes
  • d1
    2.231 in
  • d2
    2.261 in
  • H
    0.5 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 12.5 mm | 0.492 in ;

494302

Price Range
$3.1412 - $0.2655

Stock Levels
4175 In stock
Attributes
  • D
    0.65 in
  • d1
    0.413 in
  • d2
    0.492 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Tab Plug - 0.530 in ; LDPE ; Blue

P18A

Price Range
$0.7745 - $0.0654

Stock Levels
11889 In stock
Attributes
  • d1
    0.580 in
  • d2
    0.668 in
  • H
    0.528 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.780 in ; LDPE ; Blue

P40A

Price Range
$1.236 - $0.0989

Stock Levels
2850 In stock
Attributes
  • d1
    0.964 in
  • d2
    1.090 in
  • H
    0.78 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P59A

Price Range
$3.8945 - $0.3128

Stock Levels
1742 In stock
Attributes
  • d1
    1.800 in
  • d2
    1.825 in
  • H
    0.5 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 8.0 mm | 0.315 in; TPE; Natural

494298

Price Range
$1.6271 - $0.1376

Stock Levels
10216 In stock
Attributes
  • D
    0.472 in
  • d1
    0.236 in
  • d2
    0.315 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 20.3 mm | 0.799 in ;

494306

Price Range
$3.7212 - $0.3141

Stock Levels
4504 In stock
Attributes
  • D
    0.795 in
  • d1
    0.559 in
  • d2
    0.799 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 31.5 mm | 1.24 in ;

494314

Price Range
$5.814 - $0.4911

Stock Levels
3900 In stock
Attributes
  • D
    1.398 in
  • d1
    1.142 in
  • d2
    1.24 in
  • H
    0.472 in
  • Colour
    Natural
Side Pull Tab Plug - 0.650 in ; LDPE ; Blue

P26A

Price Range
$0.9096 - $0.0765

Stock Levels
138186 In stock
Attributes
  • d1
    0.802 in
  • d2
    0.912 in
  • H
    0.65 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.472 in ; TPR ; Black

MPP85A

Price Range
$4.907 - $0.3941

Stock Levels
3250 In stock
Attributes
  • d1
    0.925 in
  • d2
    0.925 in
  • H
    0.472 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P53A

Price Range
$1.635 - $0.131

Stock Levels
53 In stock
Attributes
  • d1
    1.450 in
  • d2
    1.600 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 1.000 in ; LDPE ; Blue

P65A

Price Range
$3.4982 - $0.2822

Stock Levels
2676 In stock
Attributes
  • d1
    1.920 in
  • d2
    2.083 in
  • H
    1 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 11.5 mm | 0.453 in; TPE; Natural

494301

Price Range
$2.0931 - $0.1767

Stock Levels
15000 In stock
Attributes
  • D
    0.61 in
  • d1
    0.374 in
  • d2
    0.453 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 19.5 mm | 0.768 in ;

494309

Price Range
$4.5341 - $0.383

Stock Levels
4000 In stock
Attributes
  • D
    0.925 in
  • d1
    0.689 in
  • d2
    0.768 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Tab Plug - 0.472 in ; TPR ; Black

MPP75A

Price Range
$4.4369 - $0.3556

Stock Levels
Request the lead time here
Attributes
  • d1
    0.843 in
  • d2
    0.843 in
  • H
    0.472 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.394 in ; TPR ; Black

MPP35A

Price Range
$2.1224 - $0.1793

Stock Levels
37439 In stock
Attributes
  • d1
    0.512 in
  • d2
    0.512 in
  • H
    0.394 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.470 in ; LDPE ; Blue

P13A

Price Range
$0.7089 - $0.0605

Stock Levels
1320 In stock
Attributes
  • d1
    0.471 in
  • d2
    0.548 in
  • H
    0.469 in
  • Colour
    Blue
  • Material
    LDPE