Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|---|---|
$0.0912 - $1.0773 | 8402 In stock |
0.933 in
23.7 mm
|
0.815 in
20.7 mm
|
0.622 in
15.8 mm
|
Blue
|
LDPE
|
|
||
$0.3354 - $4.1726 | 4854 In stock |
0.764 in
19.4 mm
|
0.764 in
19.4 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
$0.0864 - $1.0215 | 9324 In stock |
0.805 in
20.4 mm
|
0.717 in
18.2 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
||
$0.4911 - $5.814 | 3900 In stock |
1.24 in
31.5 mm
|
1.142 in
29.0 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
$0.1406 - $1.7561 | 1689 In stock |
1.682 in
42.7 mm
|
1.560 in
39.6 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
$0.2849 - $3.3716 | Request the lead time here |
0.72 in
18.3 mm
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.728 in
18.5 mm
|
||
$0.1275 - $1.5107 | 21910 In stock |
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.433 in
11.0 mm
|
||
$0.2948 - $3.4877 | 14286 In stock |
0.61 in
15.5 mm
|
0.531 in
13.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.768 in
19.5 mm
|
||
$0.4812 - $5.6981 | 4109 In stock |
1.098 in
27.9 mm
|
1.008 in
25.6 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.26 in
32.0 mm
|
||
$0.7923 - $1.3206 | 1000 In stock |
2.126 in
54.0 mm
|
2.028 in
51.5 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
2.283 in
58.0 mm
|
||
$0.108 - $0.18 | 2000 In stock |
0.689 in
17.5 mm
|
0.768 in
19.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
0.925 in
23.5 mm
|
||
$0.2112 - $0.3285 | Request the lead time here |
1.752 in
44.5 mm
|
1.87 in
47.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
2.028 in
51.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue