Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | View | |
---|---|---|---|---|---|
$0.1653 - $0.2313 | 15000 In stock |
0.375 in
9.5 mm
|
0.264 in
6.7 mm
|
||
$0.0666 - $0.0914 | 252000 In stock |
|
0.260 in
6.6 mm
|
||
$0.2585 - $0.7107 | 600 In stock |
|
0.902 in
22.9 mm
|
||
$0.2417 - $0.4697 | 17500 In stock |
|
0.39 in
9.9 mm
|
||
$0.1317 - $0.3542 | 26500 In stock |
|
0.693 in
17.6 mm
|
||
$0.4926 - $0.9621 | 275 In stock |
|
1.248 in
31.7 mm
|
||
$0.3368 - $0.6603 | 4600 In stock |
|
0.874 in
22.2 mm
|
||
$0.2093 - $0.5634 | 200 In stock |
|
0.965 in
24.5 mm
|
||
$0.1749 - $0.2445 | 1000 In stock |
|
0.311 in
7.9 mm
|
||
$0.1161 - $0.3129 | 8250 In stock |
|
0.563 in
14.3 mm
|
||
$0.1314 - $0.1842 | 14000 In stock |
|
0.26 in
6.6 mm
|
||
$0.3119 - $0.6093 | 4770 In stock |
|
0.681 in
17.3 mm
|
||
$0.3848 - $0.7515 | Request the lead time here |
|
1.169 in
29.7 mm
|
||
$0.1086 - $0.2921 | Request the lead time here |
|
0.48 in
12.2 mm
|
||
$0.1308 - $0.2429 | 44000 In stock |
|
0.189 in
4.8 mm
|
||
$0.1313 - $0.3594 | 3000 In stock |
|
0.768 in
19.5 mm
|
||
$0.3597 - $0.7007 | 10400 In stock |
|
1.047 in
26.6 mm
|
||
$0.095 - $0.2546 | 25000 In stock |
|
0.362 in
9.2 mm
|
||
$0.2568 - $0.5027 | 1000 In stock |
|
0.413 in
10.5 mm
|
||
$0.2162 - $0.4215 | 9500 In stock |
|
0.354 in
9.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue