Menu Search

Snap Fit Bushings - Open/Closed

In stock

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilised Nylon 6/6 and Nylon 6/6
  • Color: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter View
$0.095 - $0.2546 25000 In stock
$0.2162 - $0.4215 2000 In stock
$0.1308 - $0.2429 66000 In stock
$0.3368 - $0.6603 6200 In stock
$0.2568 - $0.5027 Request the lead time here
$0.4926 - $0.9621 275 In stock
$0.3848 - $0.7515 7800 In stock
$0.1086 - $0.2921 1000 In stock
$0.1313 - $0.3594 1000 In stock
$0.3597 - $0.7007 Request the lead time here
$0.2751 - $0.5382 25600 In stock
$0.252 - $0.4925 12000 In stock
PGSB-9A $0.3312 - $0.6459 17400 In stock
$0.2417 - $0.4697 9500 In stock
$0.1314 - $0.1842 33000 In stock
$0.1317 - $0.3542 30000 In stock
$0.1161 - $0.3129 8750 In stock
$0.3119 - $0.6093 4400 In stock
$0.1749 - $0.2445 Request the lead time here
$0.1653 - $0.2313 5000 In stock
0.375 in
0.264 in
  • of 2
Snap Fit Bushing - ; 1.5 mm | 0.059 in Black

PGSA-1013A

Price Range
$0.2546 - $0.095

Stock Levels
25000 In stock
Attributes
  • Overall Height
    0.209 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1013A

Price Range
$0.4215 - $0.2162

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.413 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 1 mm | 0.039 in Black

PGSA-0407A

Price Range
$0.2429 - $0.1308

Stock Levels
66000 In stock
Attributes
  • Overall Height
    0.197 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-5A

Price Range
$0.6603 - $0.3368

Stock Levels
6200 In stock
Attributes
  • Overall Height
    0.406 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1316A

Price Range
$0.5027 - $0.2568

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.413 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-8A

Price Range
$0.9621 - $0.4926

Stock Levels
275 In stock
Attributes
  • Overall Height
    0.421 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-7A

Price Range
$0.7515 - $0.3848

Stock Levels
7800 In stock
Attributes
  • Overall Height
    0.406 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 1.4 mm | 0.055 in Black

PGSA-1316A

Price Range
$0.2921 - $0.1086

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.213 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 1.6 mm | 0.063 in Black

PGSA-2024A

Price Range
$0.3594 - $0.1313

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.209 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-6A

Price Range
$0.7007 - $0.3597

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.406 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.3 mm | 0.130 in Black

PGSB-1519A

Price Range
$0.5382 - $0.2751

Stock Levels
25600 In stock
Attributes
  • Overall Height
    0.430 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.3 mm | 0.130 in Black

PGSB-1216A

Price Range
$0.4925 - $0.252

Stock Levels
12000 In stock
Attributes
  • Overall Height
    0.394 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3 mm | 0.118 in Black

PGSB-9A

Price Range
$0.6459 - $0.3312

Stock Levels
17400 In stock
Attributes
  • Overall Height
    0.406 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-3A

Price Range
$0.4697 - $0.2417

Stock Levels
9500 In stock
Attributes
  • Overall Height
    0.406 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 1.7 mm | 0.067 in Black

PGSB-0609A

Price Range
$0.1842 - $0.1314

Stock Levels
33000 In stock
Attributes
  • Overall Height
    0.256 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 1.6 mm | 0.063 in Black

PGSA-1822A

Price Range
$0.3542 - $0.1317

Stock Levels
30000 In stock
Attributes
  • Overall Height
    0.22 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 1.5 mm | 0.059 in Black

PGSA-1519A

Price Range
$0.3129 - $0.1161

Stock Levels
8750 In stock
Attributes
  • Overall Height
    0.224 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1822A

Price Range
$0.6093 - $0.3119

Stock Levels
4400 In stock
Attributes
  • Overall Height
    0.453 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-2A

Price Range
$0.2445 - $0.1749

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.406 in
  • Colour
    Black
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material
    PA66
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
Snap Fit Bushing - 6.7 mm | 0.264 in ; 9.5 mm | 0.375 in ; 3.2 mm | 0.125 in

PGSB-1A

Price Range
$0.2313 - $0.1653

Stock Levels
5000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.264 in
  • Compatible Hole Diameter
    0.375 in
  • Head Diameter
    0.420 in
  • Inside Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F