Menu Search

Snap Latch Rivets

In stock

Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.

To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.

Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.

  • Grommet and Plunger are sold separately.
  • Colors: Black and White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
19 results
Product SKUs information
Item Code Price range Availability Minimum Fixed Panel Hole Diameter Maximum Fixed Panel Hole Diameter Colour Material Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness Type View
$0.2303 - $0.3594 1000 In stock
0.315 in
0.323 in
White
0.205 in
Grommet
SLG-1L-W $0.1932 - $0.2321 1000 In stock
0.315 in
0.323 in
White
0.165 in
Grommet
$0.1932 - $0.2321 Request the lead time here
0.25 in
0.256 in
White
0.165 in
Grommet
$0.1703 - $0.2042 15000 In stock
0.185 in
0.189 in
Black
0.177 in
Grommet
$0.1754 - $0.2105 Request the lead time here
0.25 in
0.256 in
Black
0.146 in
Grommet
$0.1703 - $0.2042 1000 In stock
0.185 in
0.189 in
White
0.177 in
Grommet
$0.1932 - $0.2321 1000 In stock
0.25 in
0.256 in
White
0.205 in
Grommet
$0.1703 - $0.2549 1000 In stock
0.185 in
0.189 in
White
0.157 in
Grommet
$0.2303 - $0.3594 Request the lead time here
0.315 in
0.323 in
Black
0.205 in
Grommet
$0.2434 - $0.2923 172000 In stock
0.25 in
0.256 in
Black
0.165 in
Grommet
$0.1754 - $0.2105 1000 In stock
0.25 in
0.256 in
White
0.146 in
Grommet
$0.1703 - $0.2042 1000 In stock
0.185 in
0.189 in
Black
0.157 in
Grommet
$0.1932 - $0.278 216000 In stock
0.25 in
0.256 in
Black
0.205 in
Grommet
$0.3924 - $0.4348 Request the lead time here
0.319 in
0.319 in
White
Nylon 6;PC
0.209 in
Grommet
$0.3239 - $0.3588 10000 In stock
0.319 in
0.319 in
Black
Nylon 6;PC
0.043 in
Grommet
$0.3924 - $0.4348 1000 In stock
0.319 in
0.319 in
White
Nylon 6;PC
0.161 in
Grommet
$0.3924 - $0.4348 Request the lead time here
0.319 in
0.319 in
Black
Nylon 6;PC
0.209 in
Grommet
$0.3924 - $0.4348 Request the lead time here
0.252 in
0.252 in
White
Nylon 6;PC
0.161 in
Grommet
$0.3924 - $0.4348 10000 In stock
0.319 in
0.319 in
Black
Nylon 6;PC
0.161 in
Grommet
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 2.5 - 3.0 mm | 0.098 - 0.118 in ; Head Diameter 10.8 mm | 0.425 in

SLG-2L-W

Price Range
$0.3594 - $0.2303

Stock Levels
1000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    0.098 - 0.118 in
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    0.295 - 0.303 in
  • Head Height
    0.079 in
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 1.6 - 2.0 mm | 0.063 - 0.079 in ; Head Diameter 10.8 mm | 0.425 in

SLG-1L-W

Price Range
$0.2321 - $0.1932

Stock Levels
1000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    0.063 - 0.079 in
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    0.295 - 0.303 in
  • Head Height
    0.079 in
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 1.6 - 2.0 mm | 0.063 - 0.079 in ; Head Diameter 8.5 mm | 0.335 in

SLG-2M-W

Price Range
$0.2321 - $0.1932

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    0.063 - 0.079 in
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    0.236 - 0.24 in
  • Head Height
    0.071 in
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 2.5 - 3.0 mm | 0.098 - 0.118 in ; Head Diameter 6.5 mm | 0.256 in

SLG-2S-B

Price Range
$0.2042 - $0.1703

Stock Levels
15000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    0.098 - 0.118 in
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    0.177 - 0.181 in
  • Head Height
    0.047 in
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 1.1 - 1.5 mm | 0.043 - 0.059 in ; Head Diameter 8.5 mm | 0.335 in

SLG-1M-B

Price Range
$0.2105 - $0.1754

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    0.043 - 0.059 in
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    0.236 - 0.24 in
  • Head Height
    0.071 in
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 2.5 - 3.0 mm | 0.098 - 0.118 in ; Head Diameter 6.5 mm | 0.256 in

SLG-2S-W

Price Range
$0.2042 - $0.1703

Stock Levels
1000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    0.098 - 0.118 in
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    0.177 - 0.181 in
  • Head Height
    0.047 in
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 2.5 - 3.0 mm | 0.098 - 0.118 in ; Head Diameter 8.5 mm | 0.335 in

SLG-3M-W

Price Range
$0.2321 - $0.1932

Stock Levels
1000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    0.098 - 0.118 in
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    0.236 - 0.24 in
  • Head Height
    0.071 in
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 1.6 - 2.0 mm | 0.063 - 0.079 in ; Head Diameter 6.5 mm | 0.256 in

SLG-1S-W

Price Range
$0.2549 - $0.1703

Stock Levels
1000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    0.063 - 0.079 in
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    0.177 - 0.181 in
  • Head Height
    0.047 in
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 2.5 - 3.0 mm | 0.098 - 0.118 in ; Head Diameter 10.8 mm | 0.425 in

SLG-2L-B

Price Range
$0.3594 - $0.2303

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    0.098 - 0.118 in
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    0.295 - 0.303 in
  • Head Height
    0.079 in
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 1.6 - 2.0 mm | 0.063 - 0.079 in ; Head Diameter 8.5 mm | 0.335 in

SLG-2M-B

Price Range
$0.2923 - $0.2434

Stock Levels
172000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    0.063 - 0.079 in
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    0.236 - 0.24 in
  • Head Height
    0.071 in
Snap Latch Rivet - Grommet ; White ; ; Compatible Panel Thickness Range 1.1 - 1.5 mm | 0.043 - 0.059 in ; Head Diameter 8.5 mm | 0.335 in

SLG-1M-W

Price Range
$0.2105 - $0.1754

Stock Levels
1000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    0.043 - 0.059 in
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    0.236 - 0.24 in
  • Head Height
    0.071 in
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 1.6 - 2.0 mm | 0.063 - 0.079 in ; Head Diameter 6.5 mm | 0.256 in

SLG-1S-B

Price Range
$0.2042 - $0.1703

Stock Levels
1000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    0.063 - 0.079 in
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    0.177 - 0.181 in
  • Head Height
    0.047 in
Snap Latch Rivet - Grommet ; Black ; ; Compatible Panel Thickness Range 2.5 - 3.0 mm | 0.098 - 0.118 in ; Head Diameter 8.5 mm | 0.335 in

SLG-3M-B

Price Range
$0.278 - $0.1932

Stock Levels
216000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    0.098 - 0.118 in
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    0.236 - 0.24 in
  • Head Height
    0.071 in
Snap Latch Rivet - Grommet ; White ; Nylon 6;PC ; Compatible Panel Thickness Range 5.3 mm | 0.209 in ; Head Diameter 10.8 mm | 0.425 in ; Compatible Part Numbers RSLP120W

RSLG120W

Price Range
$0.4348 - $0.3924

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    8.1 mm | 0.319 in
  • Compatible Door Thickness Range
    0.209 in
  • Compatible Hole Diameter Range
    0.295 - 0.303 in
  • Head Height
    0.079 in
  • Head Diameter
    0.425 in
Snap Latch Rivet - Grommet ; Black ; Nylon 6;PC ; Compatible Panel Thickness Range 1.1 mm | 0.043 in ; Head Diameter 10.8 mm | 0.425 in ; Compatible Part Numbers RSLP100B

RSLG100B

Price Range
$0.3588 - $0.3239

Stock Levels
10000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    8.1 mm | 0.319 in
  • Compatible Door Thickness Range
    0.043 in
  • Compatible Hole Diameter Range
    0.295 - 0.303 in
  • Head Height
    0.079 in
  • Head Diameter
    0.425 in
Snap Latch Rivet - Grommet ; White ; Nylon 6;PC ; Compatible Panel Thickness Range 4.1 mm | 0.161 in ; Head Diameter 10.8 mm | 0.425 in ; Compatible Part Numbers RSLP215W

RSLG115W

Price Range
$0.4348 - $0.3924

Stock Levels
1000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    8.1 mm | 0.319 in
  • Compatible Door Thickness Range
    0.161 in
  • Compatible Hole Diameter Range
    0.295 - 0.303 in
  • Head Height
    0.079 in
  • Head Diameter
    0.425 in
Snap Latch Rivet - Grommet ; Black ; Nylon 6;PC ; Compatible Panel Thickness Range 5.3 mm | 0.209 in ; Head Diameter 10.8 mm | 0.425 in ; Compatible Part Numbers RSLP120B

RSLG120B

Price Range
$0.4348 - $0.3924

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    8.1 mm | 0.319 in
  • Compatible Door Thickness Range
    0.209 in
  • Compatible Hole Diameter Range
    0.295 - 0.303 in
  • Head Height
    0.079 in
  • Head Diameter
    0.425 in
Snap Latch Rivet - Grommet ; White ; Nylon 6;PC ; Compatible Panel Thickness Range 4.1 mm | 0.161 in ; Head Diameter 8.5 mm | 0.335 in ; Compatible Part Numbers RSLP315W

RSLG140W

Price Range
$0.4348 - $0.3924

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.4 mm | 0.252 in
  • Compatible Door Thickness Range
    0.161 in
  • Compatible Hole Diameter Range
    0.232 - 0.24 in
  • Head Height
    0.071 in
  • Head Diameter
    0.335 in
Snap Latch Rivet - Grommet ; Black ; Nylon 6;PC ; Compatible Panel Thickness Range 4.1 mm | 0.161 in ; Head Diameter 10.8 mm | 0.425 in ; Compatible Part Numbers RSLP215B

RSLG115B

Price Range
$0.4348 - $0.3924

Stock Levels
10000 In stock
Attributes
  • Fixed Panel Hole Diameter Range
    8.1 mm | 0.319 in
  • Compatible Door Thickness Range
    0.161 in
  • Compatible Hole Diameter Range
    0.295 - 0.303 in
  • Head Height
    0.079 in
  • Head Diameter
    0.425 in