Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.0788 - $0.1311 Request the lead time here
#4-40
1.250 in
$0.0788 - $0.1311 Request the lead time here
#6-32
0.344 in
$0.0788 - $0.1311 Request the lead time here
#6-32
1.250 in
$0.0822 - $0.0914 3000 In stock
#6-40
0.750 in
$0.0992 - $0.1101 Request the lead time here
#8-32
0.438 in
$0.1272 - $0.2897 500 In stock
#8-32
1.750 in
$0.0623 - $0.0875 2000 In stock
#10-24
0.750 in
$0.0623 - $0.0875 Request the lead time here
#10-32
0.375 in
$0.0623 - $0.0875 Request the lead time here
1/4-20
0.188 in
$0.0623 - $0.0875 11000 In stock
1/4-20
1.500 in
$0.065 - $0.0862 26000 In stock
1/4-28
0.375 in
$0.3645 - $0.8297 500 In stock
3/8-16
0.750 in
$0.6494 - $1.478 Request the lead time here
1/2-13
0.500 in
$0.7037 - $1.6019 5000 In stock
5/8-11
0.500 in
$0.2859 - $0.3921 500 In stock
M10
0.63 in
$0.3371 - $0.3707 3000 In stock
5/16-18
1.000 in
$0.0623 - $0.0875 14556 In stock
#10-32
2.000 in
$0.0788 - $0.1311 8000 In stock
#6-32
0.250 in
$0.0788 - $0.1311 17000 In stock
#4-40
1.000 in
$0.128 - $0.2916 49500 In stock
#10-32
1.000 in
  • of 17
Natural Nylon Hex Drive Round Head Cap Screw - #4-40 [Form]; Thread Length 31.8 mm | 1.250 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.9 mm | 0.115 in

3404400125

Price Range
$0.1311 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-32; Thread Length 8.6 mm | 0.340 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406320034

Price Range
$0.1311 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.344 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-32; Thread Length 31.8 mm | 1.250 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406320125

Price Range
$0.1311 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-40; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406400075

Price Range
$0.0914 - $0.0822

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #8-32; Thread Length 11.1 mm | 0.437 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.1 mm | 0.161 in

3408320043

Price Range
$0.1101 - $0.0992

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.438 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #8-32; Thread Length 44.5 mm | 1.750 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.1 mm | 0.161 in

3408320175

Price Range
$0.2897 - $0.1272

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #10-24; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.7 mm | 0.187 in

3410240075

Price Range
$0.0875 - $0.0623

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #10-32; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.7 mm | 0.187 in

3410320037

Price Range
$0.0875 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-20; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.3 mm | 0.247 in

3425200018

Price Range
$0.0875 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-20; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.3 mm | 0.247 in

3425200150

Price Range
$0.0875 - $0.0623

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-28; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.3 mm | 0.247 in

3425280037

Price Range
$0.0862 - $0.065

Stock Levels
26000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 3/8-16; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 7.9 mm | 5/16 in; Head Height 9.4 mm | 0.371 in

3437516075

Price Range
$0.8297 - $0.3645

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.562 in
  • Head Height
    0.375 in
  • Thread Length
    0.750 in
  • Thread Size
    3/8-16
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 1/2-13; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 9.5 mm | 3/8 in; Head Height 12.6 mm | 0.496 in

3450013050

Price Range
$1.478 - $0.6494

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.375 in
  • Head Diameter
    0.750 in
  • Head Height
    0.500 in
  • Thread Length
    0.500 in
  • Thread Size
    1/2-13
Natural Nylon Hex Drive Round Head Cap Screw - 5/8-11; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 12.7 mm | 1/2 in; Head Height 15.7 mm | 0.620 in

3462511050

Price Range
$1.6019 - $0.7037

Stock Levels
5000 In stock
Attributes
  • Compatible Hex Key Size
    0.500 in
  • Head Diameter
    0.938 in
  • Head Height
    0.625 in
  • Thread Length
    0.500 in
  • Thread Size
    5/8-11
Screw - Socket Head; Hexagonal Drive; M10; 16.0 mm; PA

50M100150S016

Price Range
$0.3921 - $0.2859

Stock Levels
500 In stock
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Thread Length
    0.63 in
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 66
Natural Nylon Hex Drive Round Head Cap Screw - 5/16-18; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 6.4 mm | 1/4 in; Head Height 7.8 mm | 0.309 in

3431218100

Price Range
$0.3707 - $0.3371

Stock Levels
3000 In stock
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.469 in
  • Head Height
    0.312 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
Natural Nylon Hex Drive Round Head Cap Screw - #10-32; Thread Length 50.8 mm | 2.000 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.7 mm | 0.187 in

3410320200

Price Range
$0.0875 - $0.0623

Stock Levels
14556 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #6-32; Thread Length 6.4 mm | 0.250 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.136 in

3406320025

Price Range
$0.1311 - $0.0788

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #4-40 [Form]; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.9 mm | 0.115 in

3404400100

Price Range
$0.1311 - $0.0788

Stock Levels
17000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #10-32; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.7 mm | 0.187 in

3410320100

Price Range
$0.2916 - $0.128

Stock Levels
49500 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural