Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.2061 - $0.2354 Request the lead time here
#6-32
1.750 in
$0.0866 - $0.1442 Request the lead time here
#4-40
0.500 in
$0.0684 - $0.0963 Request the lead time here
#10-24
0.750 in
$0.3932 - $0.8949 Request the lead time here
5/16-18
$0.3764 - $0.8567 Request the lead time here
5/16-18
$0.4178 - $0.9509 Request the lead time here
3/8-16
1.000 in
$0.4344 - $0.9896 Request the lead time here
3/8-16
$0.1268 - $0.1409 Request the lead time here
#6-32
2.250 in
$0.0866 - $0.1442 Request the lead time here
#6-32
0.156 in
$0.0866 - $0.1442 Request the lead time here
#6-32
0.125 in
$0.0684 - $0.0963 Request the lead time here
#10-24
0.313 in
$0.0866 - $0.1442 Request the lead time here
#4-40
0.750 in
$0.0866 - $0.1442 Request the lead time here
#6-32
1.250 in
$0.365 - $0.4014 Request the lead time here
5/16-18
0.750 in
$0.0684 - $0.0963 Request the lead time here
#10-24
0.375 in
$1.1024 - $2.5097 Request the lead time here
5/8-11
$0.1451 - $0.33 Request the lead time here
#10-32
1.500 in
$0.1614 - $0.3671 Request the lead time here
1/4" x 20
0.625 in
$0.114 - $0.1256 Request the lead time here
1/4-28
0.250 in
$0.1631 - $0.3716 Request the lead time here
1/4" x 20
0.875 in
  • of 17
Cap Screw Round Head Hexagonal Socket Drive #6-32 1.750 in Nylon 6/6 Black

3406320175B

Price Range
$0.2354 - $0.2061

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #4-40 0.500 in Nylon 6/6 Black

3404400050B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #10-24 0.750 in Nylon 6/6 Black

3410240075B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 5/16-18 Nylon 6/6 Black

3431218200B

Price Range
$0.8949 - $0.3932

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.469 in
  • Head Height
    0.312 in
  • Thread Size
    5/16-18
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 5/16-18 Nylon 6/6 Black

3431218125B

Price Range
$0.8567 - $0.3764

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.469 in
  • Head Height
    0.312 in
  • Thread Size
    5/16-18
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 3/8-16 1.000 in Nylon 6/6 Black

3437516100B

Price Range
$0.9509 - $0.4178

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.562 in
  • Head Height
    0.375 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 3/8-16 Nylon 6/6 Black

3437516125B

Price Range
$0.9896 - $0.4344

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.562 in
  • Head Height
    0.375 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Cap Screw Round Head Hexagonal Socket Drive #6-32 2.250 in Nylon 6/6 Black

3406320225B

Price Range
$0.1409 - $0.1268

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    2.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #6-32 0.156 in Nylon 6/6 Black

3406320015B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #6-32 0.125 in Nylon 6/6 Black

3406320012B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #10-24 0.313 in Nylon 6/6 Black

3410240031B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #4-40 0.750 in Nylon 6/6 Black

3404400075B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #6-32 1.250 in Nylon 6/6 Black

3406320125B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 5/16-18 0.750 in Nylon 6/6 Black

3431218075B

Price Range
$0.4014 - $0.365

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.469 in
  • Head Height
    0.312 in
  • Thread Length
    0.750 in
  • Thread Size
    5/16-18
Cap Screw Round Head Hexagonal Socket Drive #10-24 0.375 in Nylon 6/6 Black

3410240037B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 5/8-11 Nylon 6/6

3462511300B

Price Range
$2.5097 - $1.1024

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.500 in
  • Head Diameter
    0.938 in
  • Head Height
    0.625 in
  • Thread Size
    5/8-11
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive #10-32 1.500 in Nylon 6/6 Black

3410240150B

Price Range
$0.33 - $0.1451

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 0.625 in Nylon 6/6 Black

3425200062B

Price Range
$0.3671 - $0.1614

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4" x 20
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-28 0.250 in Nylon 6/6 Black

3425280025B

Price Range
$0.1256 - $0.114

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Black
Cap Screw Round Head Hexagonal Socket Drive 1/4-20 0.875 in Nylon 6/6 Black

3425200087B

Price Range
$0.3716 - $0.1631

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4" x 20
  • Colour
    Black