Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.0684 - $0.0963 Request the lead time here
#10-32
0.875 in
$0.0866 - $0.1442 Request the lead time here
#6-32
0.750 in
$0.0866 - $0.1442 Request the lead time here
#4-36
0.500 in
$0.8304 - $1.8903 Request the lead time here
5/8-11
1.000 in
$0.1622 - $0.3692 Request the lead time here
1/4-20
0.750 in
$0.2952 - $0.6722 Request the lead time here
1/4-20
$0.3065 - $0.4203 Request the lead time here
M10
0.512 in
$0.3252 - $0.4461 Request the lead time here
M10
0.787 in
$0.3386 - $0.4644 Request the lead time here
M10
0.984 in
$0.0684 - $0.0963 Request the lead time here
#10-24
0.313 in
$0.2987 - $0.6804 Request the lead time here
1/4-20
$0.1172 - $0.2663 Request the lead time here
1/4-28
0.750 in
$0.0684 - $0.0963 Request the lead time here
#10-32
2.000 in
$0.0684 - $0.0963 Request the lead time here
#10-32
0.188 in
$0.0684 - $0.0963 Request the lead time here
1/4-20
0.500 in
$0.0866 - $0.1442 Request the lead time here
#4-40 [Form]
0.563 in
$0.0866 - $0.1442 Request the lead time here
#6-32
0.125 in
$0.0866 - $0.1442 Request the lead time here
#6-32
0.344 in
$0.0915 - $0.0962 Request the lead time here
#8-32
0.625 in
$0.0866 - $0.1442 Request the lead time here
#4-40 [Form]
1.500 in
  • of 17
Cap Screw Round Head Hex Drive #10-32 0.875 in Nylon Black

3410320087B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.307 in
  • Head Height
    0.187 in
  • Thread Length
    0.875 in
  • Thread Size
    #10-32
  • Colour
    Black
Cap Screw Round Head Hex Drive #6-32 0.750 in Nylon Black

3406320075B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.222 in
  • Head Height
    0.136 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hex Drive #4-36 0.500 in Nylon Black

3404360050B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.179 in
  • Head Height
    0.115 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-36
  • Colour
    Black
Cap Screw Round Head Hex Drive 5/8-11 1.000 in Nylon Black

3462511100B

Price Range
$1.8903 - $0.8304

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.500 in
  • Head Diameter
    0.929 in
  • Head Height
    0.620 in
  • Thread Length
    1.000 in
  • Thread Size
    5/8-11
Cap Screw Round Head Hex Drive 1/4-20 0.750 in Nylon Black

3425200075B

Price Range
$0.3692 - $0.1622

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hex Drive 1/4-20 Nylon Black

3425200225B

Price Range
$0.6722 - $0.2952

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.370 in
  • Head Height
    0.247 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Cap Screw Socket Head Hexagonal Drive M10 13.0 mm PA

50M100150S013B

Price Range
$0.4203 - $0.3065

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Thread Length
    0.512 in
  • Thread Size
    M10
  • Colour
    Black
  • Full Material
    Polyamide 66
Cap Screw Socket Head Hexagonal Drive M10 20.0 mm PA

50M100150S020B

Price Range
$0.4461 - $0.3252

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Colour
    Black
  • Full Material
    Polyamide 66
Cap Screw Socket Head Hexagonal Drive M10 25.0 mm PA

50M100150S025B

Price Range
$0.4644 - $0.3386

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Thread Length
    0.984 in
  • Thread Size
    M10
  • Colour
    Black
  • Full Material
    Polyamide 66
Cap Screw Round Head Hex Drive #10-24 0.313 in Nylon Black

3410240031B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.307 in
  • Head Height
    0.187 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Black
Cap Screw Round Head Hex Drive 1/4-20 Nylon Black

3425200250B

Price Range
$0.6804 - $0.2987

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.370 in
  • Head Height
    0.247 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Cap Screw Round Head Hex Drive 1/4-28 0.750 in Nylon Black

3425280075B

Price Range
$0.2663 - $0.1172

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.370 in
  • Head Height
    0.247 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-28
  • Colour
    Black
Cap Screw Round Head Hex Drive #10-32 2.000 in Nylon Black

3410320200B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.307 in
  • Head Height
    0.187 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Black
Cap Screw Round Head Hex Drive #10-32 0.188 in Nylon Black

3410320018B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.307 in
  • Head Height
    0.187 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Black
Cap Screw Round Head Hex Drive 1/4-20 0.500 in Nylon Black

3425200050B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hex Drive #4-40 [Form] 0.563 in Nylon Black

3404400056B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.179 in
  • Head Height
    0.115 in
  • Thread Length
    0.563 in
  • Thread Size
    #4-40 [Form]
  • Colour
    Black
Cap Screw Round Head Hex Drive #6-32 0.125 in Nylon Black

3406320012B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.222 in
  • Head Height
    0.136 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hex Drive #6-32 0.344 in Nylon Black

3406320034B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.222 in
  • Head Height
    0.136 in
  • Thread Length
    0.344 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hex Drive #8-32 0.625 in Nylon Black

3408320062B

Price Range
$0.0962 - $0.0915

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.266 in
  • Head Height
    0.161 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Black
Cap Screw Round Head Hex Drive #4-40 [Form] 1.500 in Nylon Black

3404400150B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.179 in
  • Head Height
    0.115 in
  • Thread Length
    1.500 in
  • Thread Size
    #4-40 [Form]
  • Colour
    Black