Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.0866 - $0.0963 Request the lead time here
#6-40
0.250 in
$0.7896 - $1.7981 Request the lead time here
1/2-13
$0.1128 - $0.1253 Request the lead time here
#8-32
0.750 in
$0.1202 - $0.1335 Request the lead time here
#6-32
1.500 in
$0.0866 - $0.1442 Request the lead time here
#4-40 [Form]
1.125 in
$0.4155 - $0.9459 Request the lead time here
5/16-18
$0.1148 - $0.1274 Request the lead time here
#8-32
1.000 in
$0.0684 - $0.0963 Request the lead time here
1/4-20
0.313 in
$0.143 - $0.3255 Request the lead time here
#10-32
1.250 in
$0.3596 - $0.8183 Request the lead time here
5/16-18
0.500 in
$0.0866 - $0.1442 Request the lead time here
#6-32
0.625 in
$0.0684 - $0.0963 Request the lead time here
#10-24
0.625 in
$0.1659 - $0.1844 Request the lead time here
#8-32
1.250 in
$7.8623 - $11.0976 Request the lead time here
M3
0.984 in
$6.443 - $9.0827 Request the lead time here
M5
0.984 in
$12.9708 - $16.1213 Request the lead time here
M4
1.181 in
$12.4886 - $15.4998 Request the lead time here
M6
0.394 in
$25.2264 - $28.8302 Request the lead time here
M8
0.472 in
$8.5151 - $12.0347 Request the lead time here
M5
0.591 in
$12.4886 - $15.4971 Request the lead time here
M6
0.591 in
  • of 17
Cap Screw Round Head Hex Drive #6-40 0.250 in Nylon Black

3406400025B

Price Range
$0.0963 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.222 in
  • Head Height
    0.136 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Colour
    Black
Cap Screw Round Head Hex Drive 1/2-13 Nylon Black

3450013125B

Price Range
$1.7981 - $0.7896

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.375 in
  • Head Diameter
    0.742 in
  • Head Height
    0.496 in
  • Thread Size
    1/2-13
  • Colour
    Black
Cap Screw Round Head Hex Drive #8-32 0.750 in Nylon Black

3408320075B

Price Range
$0.1253 - $0.1128

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.266 in
  • Head Height
    0.161 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Cap Screw Round Head Hex Drive #6-32 1.500 in Nylon Black

3406320150B

Price Range
$0.1335 - $0.1202

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.222 in
  • Head Height
    0.136 in
  • Thread Length
    1.500 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hex Drive #4-40 [Form] 1.125 in Nylon Black

3404400112B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.179 in
  • Head Height
    0.115 in
  • Thread Length
    1.125 in
  • Thread Size
    #4-40 [Form]
  • Colour
    Black
Cap Screw Round Head Hex Drive 5/16-18 Nylon Black

3431218300B

Price Range
$0.9459 - $0.4155

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.463 in
  • Head Height
    0.309 in
  • Thread Size
    5/16-18
  • Colour
    Black
Cap Screw Round Head Hex Drive #8-32 1.000 in Nylon Black

3408320100B

Price Range
$0.1274 - $0.1148

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.266 in
  • Head Height
    0.161 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Black
Cap Screw Round Head Hex Drive 1/4-20 0.313 in Nylon Black

3425200031B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.370 in
  • Head Height
    0.247 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Black
Cap Screw Round Head Hex Drive #10-32 1.250 in Nylon Black

3410320125B

Price Range
$0.3255 - $0.143

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.307 in
  • Head Height
    0.187 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Black
Cap Screw Round Head Hex Drive 5/16-18 0.500 in Nylon Black

3431218050B

Price Range
$0.8183 - $0.3596

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.463 in
  • Head Height
    0.309 in
  • Thread Length
    0.500 in
  • Thread Size
    5/16-18
Cap Screw Round Head Hex Drive #6-32 0.625 in Nylon Black

3406320062B

Price Range
$0.1442 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.222 in
  • Head Height
    0.136 in
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Black
Cap Screw Round Head Hex Drive #10-24 0.625 in Nylon Black

3410240062B

Price Range
$0.0963 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.307 in
  • Head Height
    0.187 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Black
Cap Screw Round Head Hex Drive #8-32 1.250 in Nylon Black

3408320125B

Price Range
$0.1844 - $0.1659

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.266 in
  • Head Height
    0.161 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Screw - Socket Head; Hexagonal Drive; M3; 25.0 mm; PEEK

183032570409

Price Range
$11.0976 - $7.8623

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.098 in
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.984 in
  • Thread Size
    M3
Screw - Socket Head; Hexagonal Drive; M5; 8.0 mm; PEEK

183050870409

Price Range
$9.0827 - $6.443

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.984 in
  • Thread Size
    M5
Screw - Socket Head; Hexagonal Drive; M4; 30.0 mm; PEEK

183043070409

Price Range
$16.1213 - $12.9708

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    1.181 in
  • Thread Size
    M4
Screw - Socket Head; Hexagonal Drive; M6; 10.0 mm; PEEK

183061070409

Price Range
$15.4998 - $12.4886

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.197 in
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    0.394 in
  • Thread Size
    M6
Screw - Socket Head; Hexagonal Drive; M8; 12.0 mm; PEEK

183081270409

Price Range
$28.8302 - $25.2264

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.236 in
  • Head Diameter
    0.512 in
  • Head Height
    0.315 in
  • Thread Length
    0.472 in
  • Thread Size
    M8
Screw - Socket Head; Hexagonal Drive; M5; 15.0 mm; PEEK

183051570409

Price Range
$12.0347 - $8.5151

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.591 in
  • Thread Size
    M5
Screw - Socket Head; Hexagonal Drive; M6; 15.0 mm; PEEK

183061570409

Price Range
$15.4971 - $12.4886

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.197 in
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    0.591 in
  • Thread Size
    M6