Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$5.6765 - $8.7419 Request the lead time here
M4
0.591 in
$12.4886 - $15.4971 10 In stock
M6
0.472 in
$28.2791 - $32.1473 1 In stock
M8
0.591 in
$5.9037 - $9.111 Request the lead time here
M4
0.787 in
$10.473 - $12.9993 Request the lead time here
M5
0.984 in
$19.4991 - $22.1385 Request the lead time here
M6
1.378 in
$6.443 - $9.0827 Request the lead time here
M5
0.394 in
$0.1475 - $0.3356 900 In stock
1/4-20
0.750 in
$0.0623 - $0.0875 9000 In stock
1/4-20
0.500 in
$0.1491 - $0.3396 10000 In stock
1/4-20
1.000 in
$0.0623 - $0.0875 4000 In stock
1/4-20
2.000 in
3404400014 $0.0788 - $0.1311 4000 In stock
#4-40
0.141 in
$0.0788 - $0.1311 3000 In stock
#4-40
1.500 in
$0.1271 - $0.2894 18000 In stock
#10-32
0.750 in
$0.0623 - $0.0875 Request the lead time here
1/4-20
0.313 in
$0.2684 - $0.611 Request the lead time here
1/4-20
$0.0623 - $0.0875 Request the lead time here
1/4-20
0.375 in
$0.0623 - $0.0875 Request the lead time here
#10-24
0.625 in
$0.2957 - $0.4056 4000 In stock
M10
0.787 in
$0.8166 - $1.8594 1000 In stock
5/8-11
1.500 in
  • of 17
Screw - Socket Head; Hexagonal Drive; M4; 15.0 mm; PEEK

183041570409

Price Range
$8.7419 - $5.6765

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.591 in
  • Thread Size
    M4
Screw - Socket Head; Hexagonal Drive; M6; 12.0 mm; PEEK

183061270409

Price Range
$15.4971 - $12.4886

Stock Levels
10 In stock
Attributes
  • Compatible Hex Key Size
    0.197 in
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    0.472 in
  • Thread Size
    M6
Screw - Socket Head; Hexagonal Drive; M8; 15.0 mm; PEEK

183081570409

Price Range
$32.1473 - $28.2791

Stock Levels
1 In stock
Attributes
  • Compatible Hex Key Size
    0.236 in
  • Head Diameter
    0.512 in
  • Head Height
    0.315 in
  • Thread Length
    0.591 in
  • Thread Size
    M8
Screw - Socket Head; Hexagonal Drive; M4; 20.0 mm; PEEK

183042070409

Price Range
$9.111 - $5.9037

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.787 in
  • Thread Size
    M4
Screw - Socket Head; Hexagonal Drive; M5; 25.0 mm; PEEK

183052570409

Price Range
$12.9993 - $10.473

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.984 in
  • Thread Size
    M5
Screw - Socket Head; Hexagonal Drive; M6; 35.0 mm; PEEK

183063570409

Price Range
$22.1385 - $19.4991

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.197 in
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    1.378 in
  • Thread Size
    M6
Screw - Socket Head; Hexagonal Drive; M5; 10.0 mm; PEEK

183051070409

Price Range
$9.0827 - $6.443

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.394 in
  • Thread Size
    M5
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-20; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200075

Price Range
$0.3356 - $0.1475

Stock Levels
900 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-20; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200050

Price Range
$0.0875 - $0.0623

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-20; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200100

Price Range
$0.3396 - $0.1491

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-20; Thread Length 50.8 mm | 2.000 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200200

Price Range
$0.0875 - $0.0623

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #4-40 [Form]; Thread Length 3.6 mm | 0.140 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.9 mm | 0.115 in

3404400014

Price Range
$0.1311 - $0.0788

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #4-40 [Form]; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.9 mm | 0.115 in

3404400150

Price Range
$0.1311 - $0.0788

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    1.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #10-32; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.7 mm | 0.187 in

3410320075

Price Range
$0.2894 - $0.1271

Stock Levels
18000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-20; Thread Length 7.9 mm | 0.312 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.3 mm | 0.247 in

3425200031

Price Range
$0.0875 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.313 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-20; ; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.3 mm | 0.247 in

3425200225

Price Range
$0.611 - $0.2684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Hex Drive Round Head Cap Screw - 1/4-20; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.3 mm | 0.247 in

3425200037

Price Range
$0.0875 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Hex Drive Round Head Cap Screw - #10-24; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.7 mm | 0.187 in

3410240062

Price Range
$0.0875 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
Screw - Socket Head; Hexagonal Drive; M10; 20.0 mm; PA

50M100150S020

Price Range
$0.4056 - $0.2957

Stock Levels
4000 In stock
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 66
Natural Nylon Hex Drive Round Head Cap Screw - 5/8-11; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 12.7 mm | 1/2 in; Head Height 15.7 mm | 0.620 in

3462511150

Price Range
$1.8594 - $0.8166

Stock Levels
1000 In stock
Attributes
  • Compatible Hex Key Size
    0.500 in
  • Head Diameter
    0.938 in
  • Head Height
    0.625 in
  • Thread Length
    1.500 in
  • Thread Size
    5/8-11