Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.1368 - $0.2085 | 105500 In stock |
1.252 in
31.8 mm
|
||
| $0.0993 - $0.1314 | 153997 In stock |
0.874 in
22.2 mm
|
||
| $0.1703 - $0.2594 | 41750 In stock |
1.5 in
38.1 mm
|
||
| 62MP1093 | $0.1122 - $0.1713 | 30000 In stock |
1.098 in
27.9 mm
|
|
| $0.2189 - $0.3335 | 3000 In stock |
1.752 in
44.5 mm
|
||
| $0.0567 - $0.0752 | 55000 In stock |
0.437 in
11.1 mm
|
||
| $0.1703 - $0.2258 | 2000 In stock |
0.787 in
20.0 mm
|
||
| $0.1149 - $0.2777 | Request the lead time here |
0.472 in
12.0 mm
|
||
| $0.1703 - $0.2258 | 27000 In stock |
0.787 in
20.0 mm
|
||
| $0.1196 - $0.2888 | 2000 In stock |
0.551 in
14.0 mm
|
||
| $0.1614 - $0.2139 | 4000 In stock |
0.709 in
18.0 mm
|
||
| $0.0686 - $0.0906 | 3000 In stock |
|
||
| $0.236 - $0.3597 | 1000 In stock |
0.945 in
24.0 mm
|
||
| $0.1188 - $0.1812 | Request the lead time here |
0.63 in
16.0 mm
|
||
| $0.2399 - $0.3654 | Request the lead time here |
1.024 in
26.0 mm
|
||
| $0.3495 - $0.8436 | 500 In stock |
1.024 in
26.0 mm
|
||
| $0.0713 - $0.0944 | 3000 In stock |
0.394 in
10.0 mm
|
||
| $0.1412 - $0.215 | 5000 In stock |
0.866 in
22.0 mm
|
||
| $0.1569 - $0.3785 | 500 In stock |
0.875 in
22.2 mm
|
||
| $0.0686 - $0.0906 | 9000 In stock |