Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
62PP031BM15 | $0.0626 - $0.0954 | 52500 In stock |
0.315 in
8 mm
|
|
$0.0621 - $0.0948 | 8500 In stock |
0.437 in
11.1 mm
|
||
62MP0562W | $0.0663 - $0.0878 | 11000 In stock |
0.563 in
14.3 mm
|
|
$0.194 - $0.2957 | 2000 In stock |
1.250 in
31.8 mm
|
||
$1.6802 - $2.5611 | 754 In stock |
4 in
101.6 mm
|
||
$0.2769 - $0.422 | 1000 In stock |
1.093 in
27.8 mm
|
||
$0.3669 - $0.5592 | 3250 In stock |
2.000 in
50.8 mm
|
||
$0.0548 - $0.0726 | 50000 In stock |
0.437 in
11.1 mm
|
||
$0.1085 - $0.1655 | 7000 In stock |
1.097 in
27.9 mm
|
||
$0.5844 - $0.8909 | 4500 In stock |
2.250 in
57.2 mm
|
||
$2.0994 - $5.07 | 800 In stock |
3.500 in
88.9 mm
|
||
$0.0501 - $0.0663 | 27000 In stock |
0.311 in
7.9 mm
|
||
$0.1008 - $0.1535 | 78500 In stock |
1.004 in
25.5 mm
|
||
$0.3471 - $0.5291 | Request the lead time here |
1.750 in
44.5 mm
|
||
$2.0664 - $4.9905 | Request the lead time here |
3.375 in
85.7 mm
|
||
$0.0503 - $0.0665 | 48000 In stock |
0.312 in
7.9 mm
|
||
$0.0912 - $0.2202 | 12000 In stock |
0.315 in
8 mm
|
||
$0.0684 - $0.1041 | 73500 In stock |
0.437 in
11.1 mm
|
||
$0.1646 - $0.2507 | 7000 In stock |
1.374 in
34.9 mm
|
||
$0.0503 - $0.0665 | 37000 In stock |
0.187 in
4.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue