Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
182 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.2115 - $0.3222 98250 In stock
2.000 in
$0.096 - $0.1269 82000 In stock
0.874 in
  • of 10
Blanking Plug - ; Overall Diameter 55.1 mm | 2.169 in ; ; PA ; Black

62MP2000

Price Range
$0.3222 - $0.2115

Stock Levels
98250 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP0875

Price Range
$0.1269 - $0.096

Stock Levels
82000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole