Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
182 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.3322 - $0.4316 12000 In stock
$0.1119 - $0.1454 105000 In stock
$0.4344 - $0.5645 Request the lead time here
$0.119 - $0.1544 26000 In stock
$0.4358 - $0.5663 3000 In stock
$0.1501 - $0.1951 9000 In stock
$0.0948 - $0.32 Request the lead time here
1.004 in
$0.0689 - $0.0912 9000 In stock
0.394 in
$0.3323 - $0.8022 1500 In stock
0.945 in
$0.228 - $0.3476 1000 In stock
0.945 in
$0.1364 - $0.2078 9000 In stock
0.866 in
$0.111 - $0.2682 9000 In stock
0.472 in
$0.0663 - $0.0876 9000 In stock
$0.2318 - $0.3531 Request the lead time here
1.024 in
$0.096 - $0.1269 56680 In stock
0.811 in
$0.0501 - $0.0663 290000 In stock
0.252 in
$0.0581 - $0.0767 171000 In stock
0.5 in
62MP0687 $0.0861 - $0.114 30000 In stock
0.685 in
$0.1646 - $0.2507 34250 In stock
1.5 in
$0.2115 - $0.3222 28250 In stock
2.000 in
  • of 10
Blanking Plug - Compatible Hole Diameter 13.5 mm | 0.531 in ; Overall Diameter 15.1 mm | 0.593 in ; Snap Fit ; PA ; Black

PGM-11

Price Range
$0.4316 - $0.3322

Stock Levels
12000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 9.8 mm | 0.386 in ; Overall Diameter 13 mm | 0.511 in ; Snap Fit ; PA ; Black

PGM-10

Price Range
$0.1454 - $0.1119

Stock Levels
105000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 19.8 mm | 0.781 in ; Overall Diameter 22.6 mm | 0.890 in ; Snap Fit ; PA ; Black

PGM-15

Price Range
$0.5645 - $0.4344

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 12.9 mm | 0.506 in ; Overall Diameter 17 mm | 0.669 in ; Snap Fit ; PA ; Black

PGM-13

Price Range
$0.1544 - $0.119

Stock Levels
26000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 30.6 mm | 1.203 in ; Overall Diameter 34 mm | 1.339 in ; Snap Fit ; PA ; Black

PGM-30

Price Range
$0.5663 - $0.4358

Stock Levels
3000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 11.9 mm | 0.468 in ; Overall Diameter 13.5 mm | .531 in ; Snap Fit ; PA ; Black

PGM-3

Price Range
$0.1951 - $0.1501

Stock Levels
9000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 25.5 mm | 1.004 in ; Overall Diameter 28 mm | 1.102 in ; Snap Fit ; Nylon ; Black

PGM-25

Price Range
$0.32 - $0.0948

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 10.0 mm | 0.394 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM10BM35B

Price Range
$0.0912 - $0.0689

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 24.0 mm | 0.945 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM24BM40B

Price Range
$0.8022 - $0.3323

Stock Levels
1500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 24.0 mm | 0.945 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM24BM40

Price Range
$0.3476 - $0.228

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM22BM40

Price Range
$0.2078 - $0.1364

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.0 mm | 0.472 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM12BM35B

Price Range
$0.2682 - $0.111

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 8.0 mm | NaN in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM08BM35B

Price Range
$0.0876 - $0.0663

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 26.0 mm | 1.024 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM26BM40

Price Range
$0.3531 - $0.2318

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0812

Price Range
$0.1269 - $0.096

Stock Levels
56680 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MP0250

Price Range
$0.0663 - $0.0501

Stock Levels
290000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0500

Price Range
$0.0767 - $0.0581

Stock Levels
171000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 17.4 mm | 0.687 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP0687

Price Range
$0.114 - $0.0861

Stock Levels
30000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 38.1 mm | 1.500 in ; Compatible Panel Thickness Range - 3.2 - 3.2 mm | 0.125 - 0.126 in

62MP1500

Price Range
$0.2507 - $0.1646

Stock Levels
34250 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round Hole
Blanking Plug - Compatible Hole Diameter 50.8 mm | 2 in ; Overall Diameter 55.1 mm | 2.169 in ; Push Fit ; PA ; Black

62MP2000

Price Range
$0.3222 - $0.2115

Stock Levels
28250 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole