These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
$0.3084 - $0.47 | 4000 In stock |
1.375 in
34.9 mm
|
||
$0.194 - $0.2957 | 2000 In stock |
1.250 in
31.8 mm
|
||
$0.8517 - $2.0562 | 1100 In stock |
2.250 in
57.2 mm
|
||
$0.0501 - $0.0663 | Request the lead time here |
0.374 in
9.5 mm
|
||
$0.2769 - $0.422 | 1000 In stock |
1.093 in
27.8 mm
|
||
$0.3669 - $0.5592 | 3250 In stock |
2.000 in
50.8 mm
|
||
$1.4411 - $2.1963 | 700 In stock |
3.500 in
88.9 mm
|
||
$0.0521 - $0.069 | Request the lead time here |
0.343 in
8.7 mm
|
||
$0.0627 - $0.0956 | 103000 In stock |
0.375 in
9.5 mm
|
||
$0.0621 - $0.0948 | 18500 In stock |
0.437 in
11.1 mm
|
||
$0.0831 - $0.11 | 83000 In stock |
0.562 in
14.3 mm
|
||
$0.1242 - $0.1647 | 6000 In stock |
0.480 in
12.2 mm
|
||
$0.0831 - $0.11 | 28000 In stock |
0.562 in
14.3 mm
|
||
$0.0705 - $0.1076 | 22500 In stock |
0.625 in
15.9 mm
|
||
$1.2774 - $1.9469 | 1100 In stock |
3.000 in
76.2 mm
|
||
$0.2016 - $0.2672 | 20000 In stock |
0.874 in
22.2 mm
|
||
$0.3276 - $0.4995 | Request the lead time here |
1.500 in
38.1 mm
|
||
$1.4186 - $2.162 | 1400 In stock |
3.375 in
85.7 mm
|
||
$0.0503 - $0.0665 | 87000 In stock |
0.311 in
7.9 mm
|
||
62PP031BM15 | $0.0626 - $0.0954 | 52500 In stock |
0.315 in
8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue