Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
182 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.9488 - $2.291 6800 In stock
2.500 in
$2.448 - $5.9118 1050 In stock
4.000 in
$0.0627 - $0.0956 22000 In stock
0.5 in
$0.0621 - $0.0948 8500 In stock
0.437 in
$0.0581 - $0.0767 170000 In stock
0.5 in
$1.6802 - $2.5611 754 In stock
4 in
$0.0789 - $0.1047 26000 In stock
0.312 in
$0.0794 - $0.1049 26000 In stock
0.375 in
$0.1242 - $0.1647 2000 In stock
0.480 in
$0.0914 - $0.2207 27500 In stock
0.500 in
$0.0831 - $0.11 1000 In stock
0.563 in
$0.0627 - $0.0956 2500 In stock
0.500 in
$0.0831 - $0.11 3000 In stock
0.562 in
$0.1031 - $0.2484 12500 In stock
0.625 in
$0.0914 - $0.2207 22500 In stock
0.500 in
$0.0503 - $0.0665 11000 In stock
0.185 in
$0.2828 - $0.6827 Request the lead time here
1.250 in
$0.0869 - $0.1152 10000 In stock
0.312 in
$0.0794 - $0.1049 7000 In stock
0.374 in
$0.0501 - $0.0663 27000 In stock
0.311 in
  • of 10
Solid Locking Plug - Compatible Hole Diameter - 63.5 mm | 2.500 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP2500W

Price Range
$2.291 - $0.9488

Stock Levels
6800 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 101.6 mm | 4.000 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP4000W

Price Range
$5.9118 - $2.448

Stock Levels
1050 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BG14

Price Range
$0.0956 - $0.0627

Stock Levels
22000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Overall Diameter
    0.673 in
Solid Locking Plug - Compatible Hole Diameter - 11.1 mm | 0.437 in ; Compatible Panel Thickness Range - 0.8 - 4.3 mm | 0.031 - 0.171 in

62PP043BG17

Price Range
$0.0948 - $0.0621

Stock Levels
8500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0500W

Price Range
$0.0767 - $0.0581

Stock Levels
170000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 101.6 mm | 4.000 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP4000

Price Range
$2.5611 - $1.6802

Stock Levels
754 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP031BG14

Price Range
$0.1047 - $0.0789

Stock Levels
26000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP037BG31

Price Range
$0.1049 - $0.0794

Stock Levels
26000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.2 mm | 0.480 in ; Compatible Panel Thickness Range - 0.8 - 1 mm | 0.031 - 0.039 in

62PP048BM12

Price Range
$0.1647 - $0.1242

Stock Levels
2000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BG14B

Price Range
$0.2207 - $0.0914

Stock Levels
27500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP056BM14

Price Range
$0.11 - $0.0831

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Overall Diameter
    0.732 in
N/A - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BM14

Price Range
$0.0956 - $0.0627

Stock Levels
2500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP056BG14

Price Range
$0.11 - $0.0831

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 0.8 - 1.8 mm | 0.031 - 0.072 in

62PP062BG07B

Price Range
$0.2484 - $0.1031

Stock Levels
12500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP050BM14B

Price Range
$0.2207 - $0.0914

Stock Levels
22500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0187

Price Range
$0.0665 - $0.0503

Stock Levels
11000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 31.8 mm | 1.250 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1250AW

Price Range
$0.6827 - $0.2828

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP031BG14B

Price Range
$0.1152 - $0.0869

Stock Levels
10000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP037BG31B

Price Range
$0.1049 - $0.0794

Stock Levels
7000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Overall Diameter
    0.579 in
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MP0312W

Price Range
$0.0663 - $0.0501

Stock Levels
27000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole