These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
$0.0788 - $0.1046 | 13000 In stock |
0.252 in
6.4 mm
|
||
$0.1205 - $0.1596 | 1000 In stock |
0.787 in
20 mm
|
||
$0.096 - $0.1269 | 7000 In stock |
0.874 in
22.2 mm
|
||
$0.0785 - $0.104 | 7000 In stock |
0.187 in
4.7 mm
|
||
$0.098 - $0.1299 | 70000 In stock |
0.218 in
5.5 mm
|
||
$0.108 - $0.1431 | 6000 In stock |
0.687 in
17.4 mm
|
||
$0.1296 - $0.1718 | 5000 In stock |
0.811 in
20.6 mm
|
||
$0.1746 - $0.422 | 6000 In stock |
1.000 in
25.4 mm
|
||
$0.0906 - $0.12 | 53000 In stock |
0.218 in
5.5 mm
|
||
$0.1031 - $0.2484 | 17500 In stock |
0.625 in
15.9 mm
|
||
$0.137 - $0.3303 | 7500 In stock |
0.750 in
19.1 mm
|
||
$0.0434 - $0.0573 | Request the lead time here |
0.187 in
4.7 mm
|
||
$0.0785 - $0.104 | 20000 In stock |
0.185 in
4.7 mm
|
||
$0.1205 - $0.1596 | 9000 In stock |
0.750 in
19.1 mm
|
||
$0.1296 - $0.1718 | 4000 In stock |
0.812 in
20.6 mm
|
||
$0.1199 - $0.1827 | 10000 In stock |
1 in
25.4 mm
|
||
$0.108 - $0.1431 | 2000 In stock |
0.687 in
17.4 mm
|
||
$0.0521 - $0.069 | Request the lead time here |
0.343 in
8.7 mm
|
||
$0.0771 - $0.1025 | 75000 In stock |
0.15 in
3.8 mm
|
||
$0.0581 - $0.0767 | 22000 In stock |
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue