Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
182 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.101 - $0.1311 Request the lead time here
$0.1272 - $0.1484 1000 In stock
$0.2405 - $0.3125 96500 In stock
$0.1501 - $0.1951 9000 In stock
$0.4358 - $0.5663 Request the lead time here
$0.1211 - $0.1413 Request the lead time here
$0.1322 - $0.2015 3500 In stock
1.181 in
$0.0861 - $0.114 56000 In stock
0.748 in
$0.0503 - $0.0665 29000 In stock
0.189 in
$0.0501 - $0.0663 156000 In stock
0.252 in
$0.096 - $0.1269 70680 In stock
0.811 in
$0.0663 - $0.0878 117000 In stock
0.626 in
$0.0501 - $0.0663 8000 In stock
0.374 in
$0.0548 - $0.0726 17000 In stock
0.437 in
$0.0501 - $0.0663 44000 In stock
0.311 in
$0.0581 - $0.0767 276000 In stock
0.5 in
$0.6512 - $0.9926 5800 In stock
2.5 in
$0.1008 - $0.1535 13500 In stock
1 in
$0.0663 - $0.0878 48850 In stock
0.563 in
$0.1646 - $0.2507 24000 In stock
1.374 in
  • of 10
Blanking Plug - Compatible Hole Diameter 6.4 mm | 0.252 in ; Overall Diameter 7.6 mm | 0.299 in ; ; PA ; Black

PGM-6

Price Range
$0.1311 - $0.101

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
  • Overall Diameter
    0.299 in
  • Overall Height
    0.22 in
Blanking Plug - Compatible Hole Diameter 9.6 mm | 0.376 in ; Overall Diameter 13 mm | 0.511 in ; ; PA ; Black

PGM-9

Price Range
$0.1484 - $0.1272

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
  • Overall Diameter
    0.512 in
  • Overall Height
    0.256 in
Blanking Plug - Compatible Hole Diameter 16 mm | 0.628 in ; Overall Diameter 20 mm | .787 in ; ; PA ; Black

PGM-16

Price Range
$0.3125 - $0.2405

Stock Levels
96500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
  • Overall Diameter
    0.787 in
  • Overall Height
    0.315 in
Blanking Plug - Compatible Hole Diameter 11.9 mm | 0.468 in ; Overall Diameter 13.5 mm | .531 in ; ; PA ; Black

PGM-3

Price Range
$0.1951 - $0.1501

Stock Levels
9000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
  • Overall Diameter
    0.531 in
  • Overall Height
    0.252 in
Blanking Plug - Compatible Hole Diameter 30.6 mm | 1.203 in ; Overall Diameter 34 mm | 1.339 in ; ; PA ; Black

PGM-30

Price Range
$0.5663 - $0.4358

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
  • Overall Diameter
    1.339 in
  • Overall Height
    0.512 in
Blanking Plug - Compatible Hole Diameter 7.1 mm | 0.278 in ; Overall Diameter 11 mm | 0.433 in ; ; PA ; Black

PGM-7

Price Range
$0.1413 - $0.1211

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
  • Overall Diameter
    0.433 in
  • Overall Height
    0.276 in
Blanking Plug - ; Overall Diameter 33.3 mm | 1.311 in ; ; PA ; White

62MP1187W

Price Range
$0.2015 - $0.1322

Stock Levels
3500 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug - ; Overall Diameter 23.2 mm | 0.913 in ; ; PA ; White

62MP0750W

Price Range
$0.114 - $0.0861

Stock Levels
56000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug - ; Overall Diameter 6.4 mm | 0.252 in ; ; PA ; White

62MP0187W

Price Range
$0.0665 - $0.0503

Stock Levels
29000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MP0250

Price Range
$0.0663 - $0.0501

Stock Levels
156000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0812

Price Range
$0.1269 - $0.096

Stock Levels
70680 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0625

Price Range
$0.0878 - $0.0663

Stock Levels
117000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0375

Price Range
$0.0663 - $0.0501

Stock Levels
8000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 11.1 mm | 0.437 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0437

Price Range
$0.0726 - $0.0548

Stock Levels
17000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MP0312

Price Range
$0.0663 - $0.0501

Stock Levels
44000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0500

Price Range
$0.0767 - $0.0581

Stock Levels
276000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 63.5 mm | 2.500 in ; Compatible Panel Thickness Range - 6.4 mm | 0.250 in

62MP2500

Price Range
$0.9926 - $0.6512

Stock Levels
5800 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 25.5 mm | 1.004 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1000

Price Range
$0.1535 - $0.1008

Stock Levels
13500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0562

Price Range
$0.0878 - $0.0663

Stock Levels
48850 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 34.9 mm | 1.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1375

Price Range
$0.2507 - $0.1646

Stock Levels
24000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole