Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
182 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.0494 - $0.0653 1000 In stock
0.187 in
$0.0996 - $0.132 1000 In stock
0.218 in
$0.1205 - $0.1596 2000 In stock
0.787 in
$0.1038 - $0.1584 86500 In stock
0.875 in
$0.0788 - $0.1046 28000 In stock
0.250 in
$0.1205 - $0.1596 49000 In stock
0.787 in
$0.1205 - $0.1596 22000 In stock
0.787 in
$0.0771 - $0.1025 14000 In stock
0.15 in
$0.0785 - $0.104 11000 In stock
0.187 in
$0.1646 - $0.2181 Request the lead time here
0.787 in
$0.0689 - $0.0912 7000 In stock
0.394 in
$0.111 - $0.2682 9500 In stock
0.472 in
$0.1364 - $0.2078 10500 In stock
0.866 in
$0.1148 - $0.1751 3000 In stock
0.63 in
$0.2318 - $0.3531 Request the lead time here
1.024 in
$0.0663 - $0.0876 9000 In stock
$0.1646 - $0.2181 28000 In stock
0.787 in
$0.228 - $0.3476 1000 In stock
0.945 in
$0.0663 - $0.0878 48850 In stock
0.563 in
$0.1646 - $0.2507 24000 In stock
1.374 in
  • of 10
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 2.5 mm | 0.031 - 0.100 in

62PP018BG10B

Price Range
$0.0653 - $0.0494

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 5.5 mm | 0.218 in ; Compatible Panel Thickness Range - 0.8 - 1.6 mm | 0.031 - 0.062 in

62PP022RG06B

Price Range
$0.132 - $0.0996

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 20 mm | 0.787 in ; Compatible Panel Thickness Range - 0.8 - 2 mm | 0.031 - 0.080 in

62PP078BG09

Price Range
$0.1596 - $0.1205

Stock Levels
2000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Overall Diameter
    0.984 in
N/A - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP087BG11

Price Range
$0.1584 - $0.1038

Stock Levels
86500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 0.8 - 1.6 mm | 0.031 - 0.062 in

62PP025BG06

Price Range
$0.1046 - $0.0788

Stock Levels
28000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 20 mm | 0.787 in ; Compatible Panel Thickness Range - 0.8 - 2 mm | 0.031 - 0.080 in

62PP078BM09B

Price Range
$0.1596 - $0.1205

Stock Levels
49000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 20 mm | 0.787 in ; Compatible Panel Thickness Range - 0.8 - 2 mm | 0.031 - 0.080 in

62PP078BM09

Price Range
$0.1596 - $0.1205

Stock Levels
22000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 3.8 mm | 0.150 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP015BG09B

Price Range
$0.1025 - $0.0771

Stock Levels
14000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Overall Diameter
    0.252 in
N/A - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP018BM14B

Price Range
$0.104 - $0.0785

Stock Levels
11000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 20.0 mm | 0.787 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM20BM40

Price Range
$0.2181 - $0.1646

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 10.0 mm | 0.394 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM10BM35B

Price Range
$0.0912 - $0.0689

Stock Levels
7000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.0 mm | 0.472 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM12BM35B

Price Range
$0.2682 - $0.111

Stock Levels
9500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM22BM40

Price Range
$0.2078 - $0.1364

Stock Levels
10500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 16.0 mm | 0.63 in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM16BM35

Price Range
$0.1751 - $0.1148

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 26.0 mm | 1.024 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM26BM40

Price Range
$0.3531 - $0.2318

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 8.0 mm | NaN in ; Compatible Panel Thickness Range - 3.5 - 0.8 mm | 0.138 - 0.031 in

62PPM08BM35B

Price Range
$0.0876 - $0.0663

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 20.0 mm | 0.787 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM20BM40B

Price Range
$0.2181 - $0.1646

Stock Levels
28000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 24.0 mm | 0.945 in ; Compatible Panel Thickness Range - 4.0 - 0.8 mm | 0.157 - 0.031 in

62PPM24BM40

Price Range
$0.3476 - $0.228

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 14.3 mm | 0.562 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP0562

Price Range
$0.0878 - $0.0663

Stock Levels
48850 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 34.9 mm | 1.375 in ; Compatible Panel Thickness Range - 3.2 mm | 0.125 in

62MP1375

Price Range
$0.2507 - $0.1646

Stock Levels
24000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole