Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
182 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.096 - $0.1269 29000 In stock
0.875 in
$0.1205 - $0.1596 9000 In stock
0.750 in
$0.0785 - $0.104 7000 In stock
0.187 in
$0.1746 - $0.422 19500 In stock
1.000 in
$0.0861 - $0.114 Request the lead time here
0.750 in
$0.0785 - $0.104 11000 In stock
0.187 in
$0.0705 - $0.1076 57000 In stock
0.625 in
$0.0938 - $0.1431 7000 In stock
0.750 in
$0.0861 - $0.114 77639 In stock
0.752 in
$0.0494 - $0.0653 1000 In stock
0.187 in
$0.0581 - $0.0767 28000 In stock
0.500 in
$0.0771 - $0.1025 75000 In stock
0.15 in
$0.1296 - $0.1718 5000 In stock
0.811 in
$0.1746 - $0.422 6000 In stock
1.000 in
$0.0434 - $0.0573 Request the lead time here
0.187 in
$0.0788 - $0.1046 28000 In stock
0.250 in
$0.0521 - $0.069 Request the lead time here
0.343 in
$0.0785 - $0.104 20000 In stock
0.185 in
$0.054 - $0.0716 152000 In stock
0.374 in
$0.1326 - $0.1757 20000 In stock
0.750 in
  • of 10
N/A - Compatible Hole Diameter - 22.2 mm | 0.875 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0875W

Price Range
$0.1269 - $0.096

Stock Levels
29000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP075BG11

Price Range
$0.1596 - $0.1205

Stock Levels
9000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP018BG14B

Price Range
$0.104 - $0.0785

Stock Levels
7000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 25.4 mm | 1.000 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP100BG11B

Price Range
$0.422 - $0.1746

Stock Levels
19500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0750W

Price Range
$0.114 - $0.0861

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP018BM14B

Price Range
$0.104 - $0.0785

Stock Levels
11000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 15.9 mm | 0.625 in ; Compatible Panel Thickness Range - 0.8 - 1.8 mm | 0.031 - 0.072 in

62PP062BM07

Price Range
$0.1076 - $0.0705

Stock Levels
57000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP075BM11

Price Range
$0.1431 - $0.0938

Stock Levels
7000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0750

Price Range
$0.114 - $0.0861

Stock Levels
77639 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 2.5 mm | 0.031 - 0.100 in

62PP018BG10B

Price Range
$0.0653 - $0.0494

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 12.7 mm | 0.500 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0500W

Price Range
$0.0767 - $0.0581

Stock Levels
28000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 3.8 mm | 0.150 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP015BG09

Price Range
$0.1025 - $0.0771

Stock Levels
75000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Overall Diameter
    0.252 in
Solid Locking Plug - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP081BM11

Price Range
$0.1718 - $0.1296

Stock Levels
5000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Overall Diameter
    1.031 in
Solid Locking Plug - Compatible Hole Diameter - 25.4 mm | 1.000 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP100BM11B

Price Range
$0.422 - $0.1746

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 1.3 mm | 0.031 - 0.050 in

62PP018BM08

Price Range
$0.0573 - $0.0434

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
N/A - Compatible Hole Diameter - 6.4 mm | 0.250 in ; Compatible Panel Thickness Range - 0.8 - 1.6 mm | 0.031 - 0.062 in

62PP025BG06

Price Range
$0.1046 - $0.0788

Stock Levels
28000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 8.7 mm | 0.343 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0343W

Price Range
$0.069 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 4.7 mm | 0.187 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

62PP018BM14

Price Range
$0.104 - $0.0785

Stock Levels
20000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Overall Diameter
    0.343 in
Solid Locking Plug - Compatible Hole Diameter - 9.5 mm | 0.375 in ; Compatible Panel Thickness Range - 1.6 mm | 0.062 in

62MPS0375

Price Range
$0.0716 - $0.054

Stock Levels
152000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
Solid Locking Plug - Compatible Hole Diameter - 19.1 mm | 0.750 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

62PP075BG11B

Price Range
$0.1757 - $0.1326

Stock Levels
20000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole