Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Tip Bonded Neoprene Spindle Assemblies provide an alternative choice to the spindle provided with the toggle clamp. The steel spindle is durable while the flat neoprene tip minimizes marking fragile or polished surfaces.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Diameter | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $2.06 - $2.42 | 6 In stock |
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
1.457 in
37.0 mm
|
||
| $1.65 - $1.94 | 23 In stock |
0.315 in
8.0 mm
|
1.654 in
42.0 mm
|
1.26 in
32.0 mm
|
||
| $1.65 - $1.94 | Request the lead time here |
0.433 in
11.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm