The Tension Clamps are ideal for holding cables securely and in place. With one end suitable for mounting with a screw or rivet, these clamps are quick fitting.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.1998 - $0.2994 | 7000 In stock |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
||
| $0.185 - $0.2778 | 3900 In stock |
|
|
|
||
| $0.2045 - $0.2216 | 17000 In stock |
0.182 in
4.6 mm
|
0.312 in
7.9 mm
|
|
||
| $0.2249 - $0.2438 | Request the lead time here |
0.182 in
4.6 mm
|
0.312 in
7.9 mm
|
|
||
| TC-30-1-01 | $0.1998 - $0.2997 | 10000 In stock |
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
#6,M3.5
|
|
| $0.185 - $0.2778 | 19000 In stock |