Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Domed Tube Insert Glides can accommodate any degree of leg angle . Designed to provide a finished, attractive look to items like furniture legs or other squared components. They are easy to instal and remove without screws or nails.It helps prevent damage to floors, or other surfaces as well as protect the tube from external elements.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $0.441 - $1.2189 | 1000 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
18
|
||
| $0.3456 - $2.1576 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
16
|
||
| $0.3563 - $0.9872 | 1489 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
18
|
||
| $0.4694 - $1.727 | 4715 In stock |
Black
|
LDPE
|
Polished
|
|
18-25
|
||
| $0.2219 - $1.3857 | 4787 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
16
|
||
| $0.3041 - $1.9046 | 11133 In stock |
Black
|
ABS
|
Polished
|
0.813 in
20.7 mm
|
17
|
||
| DFSQ101620A | $0.50 - $3.0654 | 11328 In stock |
Black
|
LDPE
|
Polished
|
|
16-20
|
|
| DFSQ081620A | $0.4821 - $2.9369 | 6566 In stock |
Black
|
LDPE
|
Polished
|
|
16-20
|
|
| $0.2739 - $1.7067 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.940 in
23.9 mm
|
18
|
||
| $0.2411 - $0.6686 | 38629 In stock |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
18
|
||
| $0.2957 - $1.8539 | 3762 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
18
|
||
| $0.3776 - $2.361 | 1912 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
16
|
||
| $0.3041 - $1.9046 | 1598 In stock |
Black
|
ABS
|
Polished
|
0.813 in
20.7 mm
|
18
|
||
| $0.309 - $1.9335 | 901 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
16
|
||
| $0.2847 - $0.7895 | 15270 In stock |
Black
|
ABS
|
Polished
|
0.813 in
20.7 mm
|
16
|
||
| $0.2675 - $1.6653 | 6159 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
18