Menu Search

Square Metric Load Bearing Glides

In production

These black, textured ABS glides are designed for square metric tubing and are suitable for light to heavy-duty applications.

The durable ABS construction and press-fit design ensure a secure, long-lasting hold. Ideal for furniture, equipment and structural tubing.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS Colour: Black Series Code: SRANQ

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability AxA h T1 View
$1.0686 - $1.781 Request the lead time here
1.969 in
0.433 in
0.047 in
$0.3716 - $0.6192 Request the lead time here
1.181 in
0.394 in
0.059 in
$0.2004 - $0.3339 Request the lead time here
0.591 in
0.335 in
0.059 in
$0.4235 - $0.7059 Request the lead time here
0.984 in
0.276 in
0.059 in
$0.2844 - $0.4742 Request the lead time here
0.787 in
0.276 in
0.047 in
$1.0397 - $1.7328 Request the lead time here
1.969 in
0.433 in
0.079 in
$0.4061 - $0.6768 Request the lead time here
0.984 in
0.276 in
0.079 in
$0.2004 - $0.3339 Request the lead time here
0.591 in
0.335 in
0.047 in
$0.4407 - $0.7344 Request the lead time here
0.984 in
0.276 in
0.039 in
$0.2061 - $0.3437 Request the lead time here
0.591 in
0.335 in
0.039 in
$0.1686 - $0.2811 Request the lead time here
0.472 in
0.276 in
0.047 in
$0.3947 - $0.6578 Request the lead time here
1.181 in
0.394 in
0.039 in
$1.0628 - $1.7712 Request the lead time here
1.969 in
0.433 in
0.059 in
$0.4349 - $0.7248 Request the lead time here
0.984 in
0.276 in
0.047 in
$0.1715 - $0.2858 Request the lead time here
0.472 in
0.276 in
0.039 in
$0.2844 - $0.4742 Request the lead time here
0.787 in
0.276 in
0.059 in
$0.389 - $0.6483 Request the lead time here
1.181 in
0.394 in
0.047 in
$0.296 - $0.4932 Request the lead time here
0.787 in
0.276 in
0.039 in
Square Tube Insert 50.0 mm 1.2 mm Black ABS

20600013

Price Range
$1.781 - $1.0686

Stock Levels
Request the lead time here
Attributes
  • AxA
    1.969 in
  • h
    0.433 in
  • T1
    0.047 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 30.0 mm 1.5 mm Black ABS

20600006

Price Range
$0.6192 - $0.3716

Stock Levels
Request the lead time here
Attributes
  • AxA
    1.181 in
  • h
    0.394 in
  • T1
    0.059 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 15.0 mm 1.5 mm Black ABS

20599904

Price Range
$0.3339 - $0.2004

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.591 in
  • h
    0.335 in
  • T1
    0.059 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 25.0 mm 1.5 mm Black ABS

20599966

Price Range
$0.7059 - $0.4235

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.984 in
  • h
    0.276 in
  • T1
    0.059 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 20.0 mm 1.2 mm Black ABS

20599928

Price Range
$0.4742 - $0.2844

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.787 in
  • h
    0.276 in
  • T1
    0.047 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 50.0 mm 2.0 mm Black ABS

20600037

Price Range
$1.7328 - $1.0397

Stock Levels
Request the lead time here
Attributes
  • AxA
    1.969 in
  • h
    0.433 in
  • T1
    0.079 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 25.0 mm 2.0 mm Black ABS

20599973

Price Range
$0.6768 - $0.4061

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.984 in
  • h
    0.276 in
  • T1
    0.079 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 15.0 mm 1.2 mm Black ABS

20599898

Price Range
$0.3339 - $0.2004

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.591 in
  • h
    0.335 in
  • T1
    0.047 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 25.0 mm 1.0 mm Black ABS

20599942

Price Range
$0.7344 - $0.4407

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.984 in
  • h
    0.276 in
  • T1
    0.039 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 15.0 mm 1.0 mm Black ABS

20599881

Price Range
$0.3437 - $0.2061

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.591 in
  • h
    0.335 in
  • T1
    0.039 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 12.0 mm 1.2 mm Black ABS

20599874

Price Range
$0.2811 - $0.1686

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.472 in
  • h
    0.276 in
  • T1
    0.047 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 30.0 mm 1.0 mm Black ABS

20599980

Price Range
$0.6578 - $0.3947

Stock Levels
Request the lead time here
Attributes
  • AxA
    1.181 in
  • h
    0.394 in
  • T1
    0.039 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 50.0 mm 1.5 mm Black ABS

20600020

Price Range
$1.7712 - $1.0628

Stock Levels
Request the lead time here
Attributes
  • AxA
    1.969 in
  • h
    0.433 in
  • T1
    0.059 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 25.0 mm 1.2 mm Black ABS

20599959

Price Range
$0.7248 - $0.4349

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.984 in
  • h
    0.276 in
  • T1
    0.047 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 12.0 mm 1.0 mm Black ABS

20599867

Price Range
$0.2858 - $0.1715

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.472 in
  • h
    0.276 in
  • T1
    0.039 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 20.0 mm 1.5 mm Black ABS

20599935

Price Range
$0.4742 - $0.2844

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.787 in
  • h
    0.276 in
  • T1
    0.059 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 30.0 mm 1.2 mm Black ABS

20599997

Price Range
$0.6483 - $0.389

Stock Levels
Request the lead time here
Attributes
  • AxA
    1.181 in
  • h
    0.394 in
  • T1
    0.047 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Tube Insert 20.0 mm 1.0 mm Black ABS

20599911

Price Range
$0.4932 - $0.296

Stock Levels
Request the lead time here
Attributes
  • AxA
    0.787 in
  • h
    0.276 in
  • T1
    0.039 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)