Menu Search

Square Metric Multi-Wall Ribbed Tube Inserts

In stock

These black, textured LDPE inserts are designed for square metric tubing. Ideal for aesthetic finishes or light-duty load-bearing applications.

The multi-wall ribbed design and press-fit construction ensure a secure, reliable hold in metal tubing.

They are widely used for furniture, frames and tubing protection.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE Colour: Black Series Code: SRILQ

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability h AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
$0.1032 - $0.1719 12000 In stock
0.453 in
0.591 in
0.157 in
0.079 in
0.039 in
$1.4711 - $2.4519 250 In stock
0.689 in
2.362 in
0.256 in
0.197 in
0.118 in
$2.9196 - $4.8662 200 In stock
0.846 in
3.74 in
0.236 in
0.217 in
0.138 in
$0.1868 - $0.3113 10000 In stock
0.453 in
0.709 in
0.197 in
0.118 in
0.059 in
$0.669 - $1.1151 3000 In stock
0.453 in
1.26 in
0.197 in
0.138 in
0.039 in
$0.6269 - $1.0448 1200 In stock
0.571 in
1.772 in
0.197 in
0.197 in
0.118 in
$0.5619 - $0.9365 1250 In stock
0.472 in
1.378 in
0.197 in
0.197 in
0.098 in
$1.5561 - $2.5937 150 In stock
0.945 in
3.15 in
0.315 in
0.197 in
0.098 in
$8.7434 - $14.5722 60 In stock
1.063 in
5.906 in
0.236 in
0.315 in
0.197 in
$1.8341 - $3.0569 150 In stock
0.748 in
2.756 in
0.197 in
0.157 in
0.059 in
$0.1614 - $0.2691 10000 In stock
0.472 in
0.512 in
0.157 in
0.079 in
0.02 in
$0.318 - $0.5301 500 In stock
0.571 in
1.575 in
0.197 in
0.118 in
0.039 in
$0.6671 - $1.1118 500 In stock
0.571 in
1.969 in
0.197 in
0.236 in
0.138 in
$1.3731 - $2.2886 500 In stock
0.827 in
2.559 in
0.197 in
0.118 in
0.039 in
$4.017 - $6.6951 40 In stock
1.339 in
5.512 in
0.118 in
0.276 in
0.157 in
$0.1602 - $0.2672 12500 In stock
0.472 in
0.472 in
0.157 in
0.079 in
0.039 in
$0.647 - $1.0782 500 In stock
0.571 in
1.772 in
0.197 in
0.118 in
0.039 in
$0.1209 - $0.2016 35000 In stock
0.472 in
0.394 in
0.157 in
0.098 in
0.031 in
$0.1953 - $0.3257 4000 In stock
0.453 in
1.181 in
0.197 in
0.118 in
0.039 in
$0.5018 - $0.8364 220 In stock
0.571 in
1.575 in
0.197 in
0.197 in
0.118 in
  • of 2
Tube Insert 15.0 mm 11.5 mm 4.0 mm Black LDPE Square

20594305

Price Range
$0.1719 - $0.1032

Stock Levels
12000 In stock
Attributes
  • AxA
    0.591 in
  • h
    0.453 in
  • h1
    0.157 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.079 in
Tube Insert 60.0 mm 17.5 mm 6.5 mm Black LDPE Square

20594480

Price Range
$2.4519 - $1.4711

Stock Levels
250 In stock
Attributes
  • AxA
    2.362 in
  • h
    0.689 in
  • h1
    0.256 in
  • Minimum Wall Thickness
    0.118 in
  • Maximum Wall Thickness
    0.197 in
Tube Insert 95.0 mm 21.5 mm 6.0 mm Black LDPE Square

20594558

Price Range
$4.8662 - $2.9196

Stock Levels
200 In stock
Attributes
  • AxA
    3.74 in
  • h
    0.846 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.138 in
  • Maximum Wall Thickness
    0.217 in
Tube Insert 18.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594312

Price Range
$0.3113 - $0.1868

Stock Levels
10000 In stock
Attributes
  • AxA
    0.709 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 32.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594367

Price Range
$1.1151 - $0.669

Stock Levels
3000 In stock
Attributes
  • AxA
    1.26 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.138 in
Tube Insert 45.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594428

Price Range
$1.0448 - $0.6269

Stock Levels
1200 In stock
Attributes
  • AxA
    1.772 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.118 in
  • Maximum Wall Thickness
    0.197 in
Tube Insert 35.0 mm 12.0 mm 5.0 mm Black LDPE Square

20594381

Price Range
$0.9365 - $0.5619

Stock Levels
1250 In stock
Attributes
  • AxA
    1.378 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.098 in
  • Maximum Wall Thickness
    0.197 in
Tube Insert 80.0 mm 24.0 mm 8.0 mm Black LDPE Square

20594527

Price Range
$2.5937 - $1.5561

Stock Levels
150 In stock
Attributes
  • AxA
    3.15 in
  • h
    0.945 in
  • h1
    0.315 in
  • Minimum Wall Thickness
    0.098 in
  • Maximum Wall Thickness
    0.197 in
Tube Insert 150.0 mm 27.0 mm 6.0 mm Black LDPE Square

20594626

Price Range
$14.5722 - $8.7434

Stock Levels
60 In stock
Attributes
  • AxA
    5.906 in
  • h
    1.063 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.197 in
  • Maximum Wall Thickness
    0.315 in
Tube Insert 70.0 mm 19.0 mm 5.0 mm Black LDPE Square

20594503

Price Range
$3.0569 - $1.8341

Stock Levels
150 In stock
Attributes
  • AxA
    2.756 in
  • h
    0.748 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
  • Maximum Wall Thickness
    0.157 in
Tube Insert 13.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594299

Price Range
$0.2691 - $0.1614

Stock Levels
10000 In stock
Attributes
  • AxA
    0.512 in
  • h
    0.472 in
  • h1
    0.157 in
  • Minimum Wall Thickness
    0.02 in
  • Maximum Wall Thickness
    0.079 in
Tube Insert 40.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594398

Price Range
$0.5301 - $0.318

Stock Levels
500 In stock
Attributes
  • AxA
    1.575 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 50.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594459

Price Range
$1.1118 - $0.6671

Stock Levels
500 In stock
Attributes
  • AxA
    1.969 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.138 in
  • Maximum Wall Thickness
    0.236 in
Tube Insert 65.0 mm 21.0 mm 5.0 mm Black LDPE Square

20594497

Price Range
$2.2886 - $1.3731

Stock Levels
500 In stock
Attributes
  • AxA
    2.559 in
  • h
    0.827 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 140.0 mm 34.0 mm 3.0 mm Black LDPE Square

20594619

Price Range
$6.6951 - $4.017

Stock Levels
40 In stock
Attributes
  • AxA
    5.512 in
  • h
    1.339 in
  • h1
    0.118 in
  • Minimum Wall Thickness
    0.157 in
  • Maximum Wall Thickness
    0.276 in
Tube Insert 12.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594282

Price Range
$0.2672 - $0.1602

Stock Levels
12500 In stock
Attributes
  • AxA
    0.472 in
  • h
    0.472 in
  • h1
    0.157 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.079 in
Tube Insert 45.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594411

Price Range
$1.0782 - $0.647

Stock Levels
500 In stock
Attributes
  • AxA
    1.772 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 10.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594275

Price Range
$0.2016 - $0.1209

Stock Levels
35000 In stock
Attributes
  • AxA
    0.394 in
  • h
    0.472 in
  • h1
    0.157 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.098 in
Tube Insert 30.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594350

Price Range
$0.3257 - $0.1953

Stock Levels
4000 In stock
Attributes
  • AxA
    1.181 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 40.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594404

Price Range
$0.8364 - $0.5018

Stock Levels
220 In stock
Attributes
  • AxA
    1.575 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.118 in
  • Maximum Wall Thickness
    0.197 in