Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3326 - $4.6583 | 3683 In stock |
Black
|
LDPE
|
Polished
|
1.125 in
28.6 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| SQR151418A | $0.767 - $10.1336 | 15669 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.083 in
2.1 mm
|
14-18
|
|
| $0.2307 - $0.8498 | 5000 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| 3783 In stock |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.065 in
1.7 mm
|
16.0
|
|||
| $0.56 - $7.8443 | 790 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.2721 - $3.8337 | 63309 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $1.481 - $20.8296 | 235 In stock |
Black
|
LDPE
|
Polished
|
3.15 in
80.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $1.35 - $18.9473 | 1555 In stock |
Black
|
LDPE
|
Polished
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.345 - $4.8999 | 1942 In stock |
White
|
LDPE
|
Textured
|
1.250 in
31.8 mm
|
0.120 in
3 mm
|
12-19
|
||
| $0.4536 - $6.3302 | 6210 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.134 in
3.4 mm
|
10-16
|
||
| SQR200508A | $0.944 - $13.2509 | 19028 In stock |
Black
|
LDPE
|
Textured
|
2.000 in
50.8 mm
|
0.209 in
5.3 mm
|
5-8
|
|
| $5.6973 - $25.0512 | 2846 In stock |
Black
|
LDPE
|
Textured
|
4.000 in
101.6 mm
|
0.179 in
4.5 mm
|
7-11
|
||
| $0.2193 - $0.8085 | 2300 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $0.2393 - $0.8813 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.695 in
17.7 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1631 - $0.5987 | 9715 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2466 - $3.2343 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.4298 - $6.0101 | 10852 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.5981 - $8.3748 | 4370 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $2.2529 - $4.3917 | 3231 In stock |
Black
|
LDPE
|
Chrome
|
1.181 in
30.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2721 - $3.8337 | 7934 In stock |
White
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue