Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our 316 Stainless Steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Maximum Cable Bundle Diameter | View | |
---|---|---|---|---|---|
$1.0436 - $1.1562 | Request the lead time here |
5 in
127.0 mm
|
0.984 in
25.0 mm
|
||
$2.7369 - $3.3788 | 3500 In stock |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
||
$1.0554 - $1.3031 | 6800 In stock |
7.913 in
201.0 mm
|
2.008 in
51.0 mm
|
||
$2.7792 - $3.4311 | 1500 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
||
$2.9652 - $3.6606 | Request the lead time here |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||
$2.616 - $3.2297 | 1550 In stock |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
||
$3.0126 - $3.7194 | Request the lead time here |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
||
$2.1849 - $2.6973 | 2400 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
||
$1.5309 - $1.89 | 4700 In stock |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||
$4.4438 - $5.4861 | 750 In stock |
39.291 in
998.0 mm
|
11.969 in
304.0 mm
|
||
$2.6288 - $3.2454 | 2000 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
||
$1.0464 - $3.5456 | 3800 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||
$1.8008 - $2.2232 | 1000 In stock |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||
$1.7288 - $2.1344 | 7000 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||
$1.5753 - $1.9449 | 5400 In stock |
7.913 in
201.0 mm
|
2.008 in
51.0 mm
|
||
$6.48 - $8.00 | 1000 In stock |
39.291 in
998.0 mm
|
11.969 in
304.0 mm
|
||
$1.4525 - $1.7931 | Request the lead time here |
10.197 in
259.0 mm
|
2.756 in
70.0 mm
|
||
MT-26 | $2.7347 - $3.3762 | 2900 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
|
$1.7388 - $1.9266 | 2800 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||
$1.9023 - $2.3486 | 2900 In stock |
7.913 in
201.0 mm
|
2.008 in
51.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue