Menu Search

Stainless Steel Cable Ties

In stock

Our 316 Stainless Steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Overall Length Maximum Cable Bundle Diameter View
$1.0436 - $1.1562 Request the lead time here
5 in
0.984 in
$2.7369 - $3.3788 3500 In stock
32.992 in
10 in
$1.0554 - $1.3031 6800 In stock
7.913 in
2.008 in
$2.7792 - $3.4311 1500 In stock
26.732 in
7.992 in
$2.9652 - $3.6606 Request the lead time here
20.512 in
5.984 in
$2.616 - $3.2297 1550 In stock
32.992 in
10 in
$3.0126 - $3.7194 Request the lead time here
32.992 in
10 in
$2.1849 - $2.6973 2400 In stock
26.732 in
7.992 in
$1.5309 - $1.89 4700 In stock
20.512 in
5.984 in
$4.4438 - $5.4861 750 In stock
39.291 in
11.969 in
$2.6288 - $3.2454 2000 In stock
26.732 in
7.992 in
$1.0464 - $3.5456 3800 In stock
14.252 in
4.016 in
$1.8008 - $2.2232 1000 In stock
20.512 in
5.984 in
$1.7288 - $2.1344 7000 In stock
14.252 in
4.016 in
$1.5753 - $1.9449 5400 In stock
7.913 in
2.008 in
$6.48 - $8.00 1000 In stock
39.291 in
11.969 in
$1.4525 - $1.7931 Request the lead time here
10.197 in
2.756 in
MT-26 $2.7347 - $3.3762 2900 In stock
14.252 in
4.016 in
$1.7388 - $1.9266 2800 In stock
14.252 in
4.016 in
$1.9023 - $2.3486 2900 In stock
7.913 in
2.008 in
  • of 2
Stainless Steel Cable Tie - 25.0 mm | 0.984 in ; 127.0 mm | 5 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-1

Price Range
$1.1562 - $1.0436

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    0.984 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    5 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 254.0 mm | 10 in ; 838.0 mm | 32.992 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-14

Price Range
$3.3788 - $2.7369

Stock Levels
3500 In stock
Attributes
  • Maximum Cable Bundle Diameter
    10 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    32.992 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 51.0 mm | 2.008 in ; 201.0 mm | 7.913 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-2

Price Range
$1.3031 - $1.0554

Stock Levels
6800 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.008 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    7.913 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 203.0 mm | 7.992 in ; 679.0 mm | 26.732 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-13

Price Range
$3.4311 - $2.7792

Stock Levels
1500 In stock
Attributes
  • Maximum Cable Bundle Diameter
    7.992 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    26.732 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 152.0 mm | 5.984 in ; 521.0 mm | 20.512 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-27

Price Range
$3.6606 - $2.9652

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    5.984 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    20.512 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 254.0 mm | 10 in ; 838.0 mm | 32.992 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-7

Price Range
$3.2297 - $2.616

Stock Levels
1550 In stock
Attributes
  • Maximum Cable Bundle Diameter
    10 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    32.992 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 254.0 mm | 10 in ; 838.0 mm | 32.992 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-22

Price Range
$3.7194 - $3.0126

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    10 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    32.992 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 203.0 mm | 7.992 in ; 679.0 mm | 26.732 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-6

Price Range
$2.6973 - $2.1849

Stock Levels
2400 In stock
Attributes
  • Maximum Cable Bundle Diameter
    7.992 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    26.732 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 152.0 mm | 5.984 in ; 521.0 mm | 20.512 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-5

Price Range
$1.89 - $1.5309

Stock Levels
4700 In stock
Attributes
  • Maximum Cable Bundle Diameter
    5.984 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    20.512 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 304.0 mm | 11.969 in ; 998.0 mm | 39.291 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-15

Price Range
$5.4861 - $4.4438

Stock Levels
750 In stock
Attributes
  • Maximum Cable Bundle Diameter
    11.969 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    39.291 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 203.0 mm | 7.992 in ; 679.0 mm | 26.732 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-21

Price Range
$3.2454 - $2.6288

Stock Levels
2000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    7.992 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    26.732 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 102.0 mm | 4.016 in ; 362.0 mm | 14.252 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-4

Price Range
$3.5456 - $1.0464

Stock Levels
3800 In stock
Attributes
  • Maximum Cable Bundle Diameter
    4.016 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    14.252 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 152.0 mm | 5.984 in ; 521.0 mm | 20.512 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-12

Price Range
$2.2232 - $1.8008

Stock Levels
1000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    5.984 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    20.512 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 102.0 mm | 4.016 in ; 362.0 mm | 14.252 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-19

Price Range
$2.1344 - $1.7288

Stock Levels
7000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    4.016 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    14.252 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 51.0 mm | 2.008 in ; 201.0 mm | 7.913 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-17

Price Range
$1.9449 - $1.5753

Stock Levels
5400 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.008 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    7.913 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 304.0 mm | 11.969 in ; 998.0 mm | 39.291 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-30

Price Range
$8.00 - $6.48

Stock Levels
1000 In stock
Attributes
  • Maximum Cable Bundle Diameter
    11.969 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    39.291 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 70.0 mm | 2.756 in ; 259.0 mm | 10.197 in ; Minimum Loop Tensile Strength 45.4 kg | 100 lbs

MT-18

Price Range
$1.7931 - $1.4525

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    2.756 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    10.197 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 102.0 mm | 4.016 in ; 362.0 mm | 14.252 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-26

Price Range
$3.3762 - $2.7347

Stock Levels
2900 In stock
Attributes
  • Maximum Cable Bundle Diameter
    4.016 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    14.252 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 102.0 mm | 4.016 in ; 362.0 mm | 14.252 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-11

Price Range
$1.9266 - $1.7388

Stock Levels
2800 In stock
Attributes
  • Maximum Cable Bundle Diameter
    4.016 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    14.252 in
  • Material
    Stainless Steel
  • Type
    Standard Tie
Stainless Steel Cable Tie - 51.0 mm | 2.008 in ; 201.0 mm | 7.913 in ; Minimum Loop Tensile Strength 113.4 kg | 250 lbs

MT-25

Price Range
$2.3486 - $1.9023

Stock Levels
2900 In stock
Attributes
  • Maximum Cable Bundle Diameter
    2.008 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    7.913 in
  • Material
    Stainless Steel
  • Type
    Standard Tie