Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
UL94 V-2 heat stabilized cable ties are ideal for applications where heat is generated or present. Heat Stabilized cable ties offer greater stability properties in harsh environments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.1493 - $0.1658 | 137100 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
||
| $0.3773 - $0.4229 | 1100 In stock |
4.920 in
125 mm
|
17.000 in
431.8 mm
|
50 lbs
22.7 kg
|
||
| $0.0336 - $0.0371 | 76000 In stock |
0.980 in
24.9 mm
|
4.000 in
101.6 mm
|
18 lbs
8.2 kg
|
||
| $0.1839 - $0.2042 | 41100 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
50 lbs
22.7 kg
|
||
| $0.1194 - $0.2739 | 236000 In stock |
1.950 in
49.5 mm
|
7.900 in
200.7 mm
|
|
||
| $0.2016 - $0.2246 | 18000 In stock |
3.190 in
81 mm
|
11.000 in
279.4 mm
|
50 lbs
22.7 kg
|
||
| $0.086 - $0.0956 | 162200 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
18 lbs
8.2 kg
|
||
| $0.2331 - $0.2589 | 11000 In stock |
3.350 in
85.1 mm
|
11.875 in
301.6 mm
|
50 lbs
22.7 kg
|
||
| $0.1895 - $0.4082 | 8000 In stock |
8.74 in
222.0 mm
|
11.024 in
280.0 mm
|
|
||
| $0.9294 - $1.0334 | 1000 In stock |
7.280 in
184.9 mm
|
24.000 in
609.6 mm
|
175 lbs
79.4 kg
|
||
| $0.1892 - $0.2103 | 21300 In stock |
2.050 in
52.1 mm
|
7.500 in
190.5 mm
|
50 lbs
22.7 kg
|
||
| $0.1626 - $0.1805 | 60000 In stock |
3.350 in
85.1 mm
|
11.500 in
292.1 mm
|
40 lbs
18.1 kg
|
||
| $0.689 - $0.7673 | 8300 In stock |
6.540 in
166.1 mm
|
21.687 in
550.8 mm
|
50 lbs
22.7 kg
|
||
| $0.0543 - $0.0602 | 100600 In stock |
1.380 in
35.1 mm
|
5.500 in
139.7 mm
|
18 lbs
8.2 kg
|
||
| $0.2781 - $0.3093 | 5000 In stock |
2.600 in
66 mm
|
9.437 in
239.7 mm
|
120 lbs
54.4 kg
|
||
| $0.0875 - $0.0966 | 35400 In stock |
1.180 in
30 mm
|
4.750 in
120.7 mm
|
50 lbs
22.7 kg
|
||
| WITA-18R-HS-M | $0.0426 - $0.1004 | 109000 In stock |
1.060 in
26.9 mm
|
4.720 in
119.9 mm
|
|
|
| $0.6536 - $0.7218 | 2500 In stock |
4.330 in
110 mm
|
15.000 in
381 mm
|
120 lbs
54.4 kg
|
||
| $0.1374 - $0.1526 | 1000 In stock |
1.650 in
41.9 mm
|
6.500 in
165.1 mm
|
50 lbs
22.7 kg
|
||
| $0.0792 - $0.1875 | 4000 In stock |
7.087 in
180.0 mm
|
5.906 in
150.0 mm