Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Polypropylene locking cable ties offer chemical resistance in harsh conditions. These ties are not hydroscopic and are unaffected by variations in moisture levels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Tensile Strength | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|---|
| $0.4154 - $0.4611 | 4900 In stock |
|
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||
| $0.0758 - $0.0846 | 20500 In stock |
8.0 kg
8.0 kg
|
1.421 in
36.1 mm
|
5.906 in
150.0 mm
|
||
| $0.4737 - $0.5252 | Request the lead time here |
|
4.13 in
104.9 mm
|
14.961 in
380.0 mm
|
||
| $0.3311 - $0.3677 | 86000 In stock |
|
2.402 in
61.0 mm
|
9.449 in
240.0 mm
|
||
| $0.8925 - $0.9929 | 300 In stock |
|
6.299 in
160.0 mm
|
21.654 in
550.0 mm
|
||
| $0.129 - $0.1428 | 7400 In stock |
|
2.051 in
52.1 mm
|
7.992 in
203.0 mm
|
||
| $0.144 - $0.1602 | 10100 In stock |
|
2.681 in
68.1 mm
|
9.843 in
250.0 mm