Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
120 results
Product SKUs information
Item Code Price range Availability Overall Length Cable Bundle Diameter Range Minimum Loop Tensile Strength Overall Width View
$0.3965 - $0.4389 10000 In stock
15.000 in
4.330 in
120 lbs
0.300 in
$0.0614 - $0.0846 57000 In stock
7.874 in
2.047 in
180.0 lbs
0.142 in
$0.0837 - $0.1152 97000 In stock
7.900 in
1.950 in
50 lbs
0.180 in
WITA-120L-D $0.6117 - $0.6971 3000 In stock
21.654 in
6.378 in
534.0 lbs
0.307 in
$0.3383 - $0.3738 5400 In stock
13.500 in
3.900 in
120 lbs
0.300 in
$0.1236 - $0.1709 Request the lead time here
11.024 in
3.031 in
222.0 lbs
0.189 in
$0.1419 - $0.158 61000 In stock
11.000 in
3.190 in
50 lbs
0.190 in
$0.0867 - $0.0944 9700 In stock
10.000 in
2.910 in
40 lbs
0.140 in
$0.3383 - $0.3738 7400 In stock
13.500 in
3.900 in
120 lbs
0.300 in
$0.7443 - $0.8321 500 In stock
30.000 in
9.290 in
175 lbs
0.350 in
$0.8937 - $1.0011 Request the lead time here
32.000 in
9.690 in
175 lbs
0.350 in
$0.6402 - $0.7149 1900 In stock
27.000 in
8.270 in
175 lbs
0.350 in
$0.0641 - $0.0755 44000 In stock
7.874 in
2.13 in
80.0 lbs
0.098 in
$0.0635 - $0.0711 2400 In stock
8.000 in
2.170 in
40 lbs
0.140 in
$0.3227 - $0.3578 2000 In stock
15.000 in
4.330 in
100 lbs
0.250 in
$0.258 - $0.2868 4000 In stock
11.000 in
3.070 in
120 lbs
0.299 in
$0.258 - $0.2868 6100 In stock
11.000 in
3.070 in
120 lbs
0.299 in
$0.5528 - $0.6176 23200 In stock
24.000 in
7.280 in
175 lbs
0.350 in
$1.1312 - $1.2675 24300 In stock
36.000 in
10.630 in
175 lbs
0.350 in
$0.0254 - $0.0281 13200 In stock
3.750 in
0.910 in
18 lbs
0.100 in
  • of 6
Standard Cable Tie - 381 mm | 15.000 in ; Natural ; 381 mm | 15.000 in

CT072A

Price Range
$0.4389 - $0.3965

Stock Levels
10000 In stock
Attributes
  • Cable Bundle Diameter Range
    4.330 in
  • Maximum Cable Bundle Diameter
    4.330 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    15.000 in
  • Overall Width
    0.300 in
Standard Cable Tie - 200.0 mm | 7.874 in ; Natural ; 200.0 mm | 7.874 in

WITA-40L-M

Price Range
$0.0846 - $0.0614

Stock Levels
57000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.047 in
  • Maximum Cable Bundle Diameter
    2.047 in
  • Minimum Loop Tensile Strength
    180.0 lbs
  • Overall Length
    7.874 in
  • Overall Width
    0.142 in
Standard Cable Tie - 200.7 mm | 7.900 in ; Natural ; 200.7 mm | 7.900 in

WITA-50R-M

Price Range
$0.1152 - $0.0837

Stock Levels
97000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.950 in
  • Maximum Cable Bundle Diameter
    1.950 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    7.900 in
  • Overall Width
    0.180 in
Standard Cable Tie - 550.0 mm | 21.654 in ; Natural ; 550.0 mm | 21.654 in

WITA-120L-D

Price Range
$0.6971 - $0.6117

Stock Levels
3000 In stock
Attributes
  • Cable Bundle Diameter Range
    6.378 in
  • Maximum Cable Bundle Diameter
    6.378 in
  • Minimum Loop Tensile Strength
    534.0 lbs
  • Overall Length
    21.654 in
  • Overall Width
    0.307 in
Standard Cable Tie - 342.9 mm | 13.500 in ; Black ; 342.9 mm | 13.500 in

CT070B

Price Range
$0.3738 - $0.3383

Stock Levels
5400 In stock
Attributes
  • Cable Bundle Diameter Range
    3.900 in
  • Maximum Cable Bundle Diameter
    3.900 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    13.500 in
  • Overall Width
    0.300 in
Standard Cable Tie - 280.0 mm | 11.024 in ; Natural ; 280.0 mm | 11.024 in

WITA-50RL-M

Price Range
$0.1709 - $0.1236

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    3.031 in
  • Maximum Cable Bundle Diameter
    3.031 in
  • Minimum Loop Tensile Strength
    222.0 lbs
  • Overall Length
    11.024 in
  • Overall Width
    0.189 in
Standard Cable Tie - 279.4 mm | 11.000 in ; Black ; 279.4 mm | 11.000 in

CT024B

Price Range
$0.158 - $0.1419

Stock Levels
61000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.190 in
  • Maximum Cable Bundle Diameter
    3.190 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.000 in
  • Overall Width
    0.190 in
Standard Cable Tie - 254 mm | 10.000 in ; Black ; 254 mm | 10.000 in

CT013B

Price Range
$0.0944 - $0.0867

Stock Levels
9700 In stock
Attributes
  • Cable Bundle Diameter Range
    2.910 in
  • Maximum Cable Bundle Diameter
    2.910 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    10.000 in
  • Overall Width
    0.140 in
Standard Cable Tie - 342.9 mm | 13.500 in ; Natural ; 342.9 mm | 13.500 in

CT070A

Price Range
$0.3738 - $0.3383

Stock Levels
7400 In stock
Attributes
  • Cable Bundle Diameter Range
    3.900 in
  • Maximum Cable Bundle Diameter
    3.900 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    13.500 in
  • Overall Width
    0.300 in
Standard Cable Tie - 762 mm | 30.000 in ; Black ; 762 mm | 30.000 in

CT078B

Price Range
$0.8321 - $0.7443

Stock Levels
500 In stock
Attributes
  • Cable Bundle Diameter Range
    9.290 in
  • Maximum Cable Bundle Diameter
    9.290 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    30.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 812.8 mm | 32.000 in ; Natural ; 812.8 mm | 32.000 in

CT079A

Price Range
$1.0011 - $0.8937

Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    9.690 in
  • Maximum Cable Bundle Diameter
    9.690 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    32.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 685.8 mm | 27.000 in ; Natural ; 685.8 mm | 27.000 in

CT076A

Price Range
$0.7149 - $0.6402

Stock Levels
1900 In stock
Attributes
  • Cable Bundle Diameter Range
    8.270 in
  • Maximum Cable Bundle Diameter
    8.270 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    27.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 200.0 mm | 7.874 in ; Natural ; 200.0 mm | 7.874 in

WITA-18V-M

Price Range
$0.0755 - $0.0641

Stock Levels
44000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.13 in
  • Maximum Cable Bundle Diameter
    2.13 in
  • Minimum Loop Tensile Strength
    80.0 lbs
  • Overall Length
    7.874 in
  • Overall Width
    0.098 in
Standard Cable Tie - 203.2 mm | 8.000 in ; Natural ; 203.2 mm | 8.000 in

CT012A

Price Range
$0.0711 - $0.0635

Stock Levels
2400 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    8.000 in
  • Overall Width
    0.140 in
Standard Cable Tie - 381 mm | 15.000 in ; Black ; 381 mm | 15.000 in

CT071B

Price Range
$0.3578 - $0.3227

Stock Levels
2000 In stock
Attributes
  • Cable Bundle Diameter Range
    4.330 in
  • Maximum Cable Bundle Diameter
    4.330 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    15.000 in
  • Overall Width
    0.250 in
Standard Cable Tie - 279.4 mm | 11.000 in ; Black ; 279.4 mm | 11.000 in

CT068B

Price Range
$0.2868 - $0.258

Stock Levels
4000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.070 in
  • Maximum Cable Bundle Diameter
    3.070 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    11.000 in
  • Overall Width
    0.299 in
Standard Cable Tie - 279.4 mm | 11.000 in ; Natural ; 279.4 mm | 11.000 in

CT068A

Price Range
$0.2868 - $0.258

Stock Levels
6100 In stock
Attributes
  • Cable Bundle Diameter Range
    3.070 in
  • Maximum Cable Bundle Diameter
    3.070 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    11.000 in
  • Overall Width
    0.299 in
Standard Cable Tie - 609.6 mm | 24.000 in ; Black ; 609.6 mm | 24.000 in

CT075B

Price Range
$0.6176 - $0.5528

Stock Levels
23200 In stock
Attributes
  • Cable Bundle Diameter Range
    7.280 in
  • Maximum Cable Bundle Diameter
    7.280 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    24.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 914.4 mm | 36.000 in ; Natural ; 914.4 mm | 36.000 in

CT080A

Price Range
$1.2675 - $1.1312

Stock Levels
24300 In stock
Attributes
  • Cable Bundle Diameter Range
    10.630 in
  • Maximum Cable Bundle Diameter
    10.630 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    36.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 95.3 mm | 3.750 in ; Black ; 95.3 mm | 3.750 in

CT002B

Price Range
$0.0281 - $0.0254

Stock Levels
13200 In stock
Attributes
  • Cable Bundle Diameter Range
    0.910 in
  • Maximum Cable Bundle Diameter
    0.910 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    3.750 in
  • Overall Width
    0.100 in