Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $2.5022 - $2.7782 | Request the lead time here |
40.550 in
1030 mm
|
12.480 in
317 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.071 - $0.0791 | 10795 In stock |
7.000 in
177.8 mm
|
1.930 in
49 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.3842 - $0.4404 | Request the lead time here |
15.748 in
400.0 mm
|
4.449 in
113.0 mm
|
534.0 lbs
242.2 kg
|
0.307 in
7.8 mm
|
||
| $0.0452 - $0.0503 | 3800 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0435 - $0.0486 | 2279800 In stock |
4.750 in
120.7 mm
|
1.180 in
30 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0959 - $0.1062 | 146100 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
| $0.3383 - $0.3773 | 31300 In stock |
19.687 in
500 mm
|
5.910 in
150.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.7248 - $0.8064 | 55700 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.3227 - $0.3578 | 2000 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
| $0.258 - $0.2868 | 4000 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| $0.258 - $0.2868 | 6100 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| $0.5528 - $0.6176 | 23200 In stock |
24.000 in
609.6 mm
|
7.280 in
184.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.0641 - $0.0755 | 44000 In stock |
7.874 in
200.0 mm
|
2.13 in
54.1 mm
|
80.0 lbs
36.3 kg
|
0.098 in
2.5 mm
|
||
| $0.0596 - $0.0656 | Request the lead time here |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.6402 - $0.7149 | 1900 In stock |
27.000 in
685.8 mm
|
8.270 in
210.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.3965 - $0.4389 | 10100 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3965 - $0.4389 | 10000 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.8937 - $1.0011 | 1100 In stock |
32.000 in
812.8 mm
|
9.690 in
246.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $1.1312 - $1.2675 | 24300 In stock |
36.000 in
914.4 mm
|
10.630 in
270 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.0254 - $0.0281 | 13200 In stock |
3.750 in
95.3 mm
|
0.910 in
23.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm