The Standoff Locking Cable Clip is an innovative cable management solution designed to revolutionize cable organization and security in a wide range of applications. With its advanced features and exceptional functionality, this clip offers a multitude of benefits and is widely used in industries such as telecommunications, IT infrastructure, and home entertainment setups.
One of the standout characteristics of the Standoff Locking Cable Clip is its secure locking mechanism. This clip is meticulously crafted using high-grade materials, ensuring durability and reliability. The unique locking design provides a firm grip on the cables, preventing accidental disconnection or movement. The clip features adjustable tension, allowing for customizable cable routing and ensuring a secure fit. Additionally, the Standoff Locking Cable Clip is designed with built-in strain relief, effectively reducing cable stress and extending the lifespan of the cables.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2556 - $0.2906 | 10200 In stock |
|
|
|
0.374 in
9.5 mm
|
||
| $0.2315 - $0.2631 | Request the lead time here |
|
|
|
0.189 in
4.8 mm
|
||
| $0.4206 - $0.4778 | Request the lead time here |
|
|
|
1 in
25.4 mm
|
||
| $0.2741 - $0.3113 | 1000 In stock |
|
|
|
0.5 in
12.7 mm
|
||
| $0.269 - $0.3056 | 3000 In stock |
|
|
|
0.252 in
6.4 mm
|
||
| $0.36 - $0.4808 | 4000 In stock |
|
|
|
0.252 in
6.4 mm
|
||
| $0.2697 - $0.3063 | 5000 In stock |
|
|
|
0.189 in
4.8 mm
|
||
| $0.2325 - $0.264 | 15000 In stock |
|
|
|
0.374 in
9.5 mm
|
||
| $0.245 - $0.2783 | 1000 In stock |
|
|
|
0.189 in
4.8 mm
|
||
| $0.2171 - $0.2468 | 2000 In stock |
|
|
|
0.189 in
4.8 mm
|
||
| $0.347 - $0.3944 | 5000 In stock |
|
|
|
1 in
25.4 mm
|
||
| $0.401 - $0.6038 | 22000 In stock |
|
|
|
0.189 in
4.8 mm
|
||
| $0.2813 - $0.3194 | 4000 In stock |
|
|
|
0.374 in
9.5 mm
|
||
| $0.2543 - $0.2891 | Request the lead time here |
|
|
|
0.189 in
4.8 mm
|
||
| $0.3816 - $0.4335 | 1000 In stock |
|
|
|
1 in
25.4 mm
|
||
| $0.2957 - $0.3359 | 7000 In stock |
|
|
|
0.252 in
6.4 mm
|
||
| $0.3014 - $0.3425 | 5000 In stock |
|
|
|
0.5 in
12.7 mm
|
||
| $0.249 - $0.2828 | Request the lead time here |
|
|
|
0.5 in
12.7 mm
|
||
| $0.3093 - $0.3516 | 1000 In stock |
|
|
|
0.374 in
9.5 mm
|
||
| $0.2543 - $0.2891 | Request the lead time here |
|
|
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue