These Rubber Cushioned Steel P Clamps secure and protect cables, hoses, and other tubular items. The steel design ensures strength and durability, while the rubber cushioning protects against vibrations, shocks, and abrasions.
The rubber cushions provide a firm grip, reduce noise, and protect the things being held. Its strong structure allows it to handle big weights. It is easy to install by simply screwing it into place. It is used in construction, industrial, and automotive applications, such as brake lines.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
---|---|---|---|---|---|---|
$1.0242 - $2.7478 | 8000 In stock |
|
|
0.65 in
16.5 mm
|
||
$1.5088 - $4.0445 | 6500 In stock |
|
|
0.65 in
16.5 mm
|
||
$1.742 - $4.6741 | 1600 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$1.5984 - $4.3145 | 2600 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$1.788 - $4.8146 | 2700 In stock |
|
|
0.65 in
16.5 mm
|
||
$1.1976 - $3.2098 | 5220 In stock |
|
|
0.65 in
16.5 mm
|
||
$1.278 - $3.4319 | 2525 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$1.1015 - $2.9519 | 11000 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$1.1148 - $2.994 | 3100 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$0.6257 - $1.643 | 13500 In stock |
|
|
0.65 in
16.5 mm
|
||
$1.0199 - $2.736 | Request the lead time here |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$0.8797 - $2.369 | 13000 In stock |
|
|
0.65 in
16.5 mm
|
||
$0.8924 - $1.5088 | 9991 In stock |
|
|
0.65 in
16.5 mm
|
||
$1.1573 - $3.1082 | 3200 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$0.8467 - $1.6736 | 2800 In stock |
0.406 in
10.3 mm
|
|
0.752 in
19.1 mm
|
||
$1.2168 - $3.2738 | 9900 In stock |
|
|
0.65 in
16.5 mm
|
||
$1.1171 - $2.998 | 13000 In stock |
|
|
0.65 in
16.5 mm
|
||
$0.9535 - $2.5616 | 5500 In stock |
|
|
0.65 in
16.5 mm
|
||
$0.915 - $2.4558 | 21515 In stock |
|
|
0.65 in
16.5 mm
|
||
$1.1815 - $3.1715 | 36518 In stock |
|
|
0.65 in
16.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue