Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Cable Shape | Maximum Panel Thickness | Cable Type | View | |
---|---|---|---|---|---|---|
$0.6666 - $0.7262 | 88900 In stock |
Round
|
0.281 in
7.1 mm
|
S
|
||
$0.0746 - $0.092 | Request the lead time here |
Flat
|
0.032 in
0.8 mm
|
SPT-1;SPT-2;HPN
|
||
$0.123 - $0.1518 | 2000 In stock |
Round
|
0.062 in
1.6 mm
|
SJ;SJT;SJO
|
||
$0.1149 - $0.1419 | 1000 In stock |
Flat
|
0.098 in
2.5 mm
|
SPT-2;HPN
|
||
$0.1287 - $0.1589 | Request the lead time here |
Flat
|
0.098 in
2.5 mm
|
SPT-2;SPT-3
|
||
$0.1059 - $0.1307 | 21000 In stock |
Flat
|
0.062 in
1.6 mm
|
SPT-2
|
||
$0.312 - $0.3399 | 2250 In stock |
Flat
|
0.125 in
3.2 mm
|
SJT
|
||
$0.1706 - $0.1859 | Request the lead time here |
Flat
|
0.125 in
3.2 mm
|
SPT-1;SPT-2
|
||
$0.3108 - $0.3383 | 7000 In stock |
Round
|
0.126 in
3.2 mm
|
SJTO;SJT;S;STO
|
||
$0.0746 - $0.092 | 62000 In stock |
Round
|
0.091 in
2.3 mm
|
7.6 mm
|
||
$0.6519 - $0.7088 | 2250 In stock |
Round
|
0.126 in
3.2 mm
|
8.3 x 9.1 mm
|
||
$0.1952 - $0.2141 | 3000 In stock |
Round
|
0.098 in
2.5 mm
|
SV
|
||
$0.096 - $0.1185 | 13000 In stock |
Flat
|
0.063 in
1.6 mm
|
SPT
|
||
$0.096 - $0.1185 | 1000 In stock |
Flat
|
0.098 in
2.5 mm
|
SPT
|
||
$0.1673 - $0.2064 | 6000 In stock |
Round
|
0.063 in
1.6 mm
|
SJT
|
||
$0.2178 - $0.2366 | Request the lead time here |
Round
|
0.126 in
3.2 mm
|
SJ;SJT;SJO
|
||
23MP04K10 | $0.0746 - $0.092 | 8000 In stock |
Flat
|
0.094 in
2.4 mm
|
SPT-2;HPN
|
|
23MP05P40 | $0.0746 - $0.092 | Request the lead time here |
Round
|
0.098 in
2.5 mm
|
6.4 mm
|
|
23MP06L10 | $0.2178 - $0.2366 | 4000 In stock |
Round
|
0.126 in
3.2 mm
|
0.325 - 0.360 in
|
|
$0.0746 - $0.092 | 13000 In stock |
Flat
|
0.098 in
2.5 mm
|
3.0 x 7.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue