Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Compatible Cable Shape Maximum Panel Thickness Cable Type View
$0.2115 - $0.2303 Request the lead time here
Flat
0.062 in
SPT-1
$0.0602 - $0.0743 10000 In stock
Flat
0.062 in
SP-1;SPT-1
$0.1059 - $0.1307 14000 In stock
Flat
0.125 in
SPT-2;HPN
23MP06N34 $0.123 - $0.1518 15970 In stock
Round
0.063 in
SJ;SJT
$0.1035 - $0.1172 6000 In stock
Flat
0.098 in
3.7 x 7.6 mm
$0.1083 - $0.1227 14832 In stock
Round
0.098 in
6.4 mm;7.4 mm
$0.1137 - $0.1291 1500 In stock
Round
0.063 in
7.6 mm
$0.1137 - $0.1291 19000 In stock
Round
0.126 in
8.2 - 9.2 mm
$0.1137 - $0.1291 1000 In stock
Round
0.126 in
7.6 mm
SRB-R-9 $0.1903 - $0.2165 3200 In stock
Round
0.063 in
9.2 - 10.5 mm
$0.2299 - $0.2617 600 In stock
Round
0.126 in
9.2 - 10.5 mm
$0.0928 - $0.1057 3896 In stock
Flat
0.063 in
3.7 x 7.6 mm
$0.108 - $0.1227 726 In stock
Round
0.063 in
6.4 mm;7.4 mm
$0.1137 - $0.1291 3500 In stock
Round
0.063 in
8.2 - 9.2 mm
SRB-F-6 $0.0872 - $0.0993 4000 In stock
Flat
0.098 in
3.0 x 5.6 mm
  • of 3
N/A - Compatible Cable ShapeFlat ; Cable Type: SPT-1 ; Compatible Hole Diameter 15.9 mm | 0.625 in

23MP06N44

Price Range
$0.2303 - $0.2115

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Head Width
    0.690 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SPT-1
  • Colour
    Black
N/A - Compatible Cable ShapeFlat ; Cable Type: SP-1;SPT-1 ; Compatible Hole Diameter 11.1 mm | 0.437 in

23MP03P40

Price Range
$0.0743 - $0.0602

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.437 in
  • Head Width
    0.484 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SP-1;SPT-1
  • Colour
    Black
N/A - Compatible Cable ShapeFlat ; Cable Type: SPT-2;HPN ; Compatible Hole Diameter 14.3 mm | 0.562 in

23MP05W10

Price Range
$0.1307 - $0.1059

Stock Levels
14000 In stock
Attributes
  • Compatible Hole Diameter
    0.562 in
  • Head Width
    0.625 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SPT-2;HPN
  • Colour
    Black
Strain Relief Bushing - Round ; SJ;SJT ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

23MP06N34

Price Range
$0.1518 - $0.123

Stock Levels
15970 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Head Width
    0.705 in
  • Maximum Panel Thickness
    0.063 in
  • Cable Type
    SJ;SJT
  • Colour
    Black
Strain Relief Bushing - Flat ; 3.7 x 7.6 mm ; Compatible Hole Diameter 12.7 mm | 0.500 in Black

SRB-F-9

Price Range
$0.1172 - $0.1035

Stock Levels
6000 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.098 in
  • Cable Type
    3.7 x 7.6 mm
  • Colour
    Black
Strain Relief Bushing - Round ; 6.4 mm;7.4 mm ; Compatible Hole Diameter 12.7 mm | 0.500 in Black

SRB-R-2

Price Range
$0.1227 - $0.1083

Stock Levels
14832 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.098 in
  • Cable Type
    6.4 mm;7.4 mm
  • Colour
    Black
Strain Relief Bushing - Round ; 7.6 mm ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

SRB-R-3

Price Range
$0.1291 - $0.1137

Stock Levels
1500 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Cable Type
    7.6 mm
  • Colour
    Black
Strain Relief Bushing - Round ; 8.2 - 9.2 mm ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

SRB-R-8

Price Range
$0.1291 - $0.1137

Stock Levels
19000 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.126 in
  • Cable Type
    8.2 - 9.2 mm
  • Colour
    Black
Strain Relief Bushing - Round ; 7.6 mm ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

SRB-R-4

Price Range
$0.1291 - $0.1137

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.126 in
  • Cable Type
    7.6 mm
  • Colour
    Black
Strain Relief Bushing - Round ; 9.2 - 10.5 mm ; Compatible Hole Diameter 19 mm | 0.748 in Black

SRB-R-9

Price Range
$0.2165 - $0.1903

Stock Levels
3200 In stock
Attributes
  • Compatible Hole Diameter
    0.748 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Cable Type
    9.2 - 10.5 mm
  • Colour
    Black
Strain Relief Bushing - Round ; 9.2 - 10.5 mm ; Compatible Hole Diameter 19 mm | 0.748 in Black

SRB-R-10

Price Range
$0.2617 - $0.2299

Stock Levels
600 In stock
Attributes
  • Compatible Hole Diameter
    0.748 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.126 in
  • Cable Type
    9.2 - 10.5 mm
  • Colour
    Black
Strain Relief Bushing - Flat ; 3.7 x 7.6 mm ; Compatible Hole Diameter 12.7 mm | 0.500 in Black

SRB-F-8

Price Range
$0.1057 - $0.0928

Stock Levels
3896 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Cable Type
    3.7 x 7.6 mm
  • Colour
    Black
Strain Relief Bushing - Round ; 6.4 mm;7.4 mm ; Compatible Hole Diameter 12.7 mm | 0.500 in Black

SRB-R-1

Price Range
$0.1227 - $0.108

Stock Levels
726 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Cable Type
    6.4 mm;7.4 mm
  • Colour
    Black
Strain Relief Bushing - Round ; 8.2 - 9.2 mm ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

SRB-R-7

Price Range
$0.1291 - $0.1137

Stock Levels
3500 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Cable Type
    8.2 - 9.2 mm
  • Colour
    Black
Strain Relief Bushing - Flat ; 3.0 x 5.6 mm ; Compatible Hole Diameter 11 mm | 0.433 in Black

SRB-F-6

Price Range
$0.0993 - $0.0872

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.433 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.098 in
  • Cable Type
    3.0 x 5.6 mm
  • Colour
    Black