Stretch Fit Cover caps are designed to mask awkward shapes and protect against dirt and moisture during storage and shipping. They have an elasticated bottom to hold it onto the mating part. This can also be used as a general paint mask in ambient temperature environments.
They are able to cover a wide range of diameters and shapes of parts such as furniture, for added versatility. It withstands temperatures up to 60 C | 140 F, and are reusable due to their material.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Outside Diameter | Elastic Diameter | View | |
---|---|---|---|---|---|---|
$0.7148 - $1.26 | 39865 In stock |
Blue
|
3 in
76.2 mm
|
|
||
$1.3023 - $2.3003 | 2671 In stock |
Blue
|
5.752 in
146.1 mm
|
|
||
$3.5205 - $23.2128 | 3044 In stock |
Blue
|
18 in
457.2 mm
|
|
||
$4.3211 - $30.0945 | 300 In stock |
Blue
|
32 in
812.8 mm
|
|
||
$2.2869 - $4.05 | Request the lead time here |
Blue
|
9.449 in
240.0 mm
|
|
||
$3.3086 - $6.1937 | 168 In stock |
Blue
|
15.949 in
405.1 mm
|
|
||
$0.8156 - $1.4345 | 27980 In stock |
Blue
|
3.78 in
96.0 mm
|
|
||
$1.3712 - $2.4221 | 5897 In stock |
Blue
|
10 in
254.0 mm
|
|
||
$2.8854 - $5.082 | 5144 In stock |
Blue
|
13 in
330.2 mm
|
|
||
$1.0643 - $1.8822 | 24452 In stock |
Clear
|
4.5 in
114.3 mm
|
|
||
$2.2869 - $4.05 | 10500 In stock |
Clear
|
9.449 in
240.0 mm
|
|
||
$3.3086 - $6.1937 | Request the lead time here |
Clear
|
15.949 in
405.1 mm
|
|
||
$0.7148 - $1.26 | 306900 In stock |
Clear
|
3 in
76.2 mm
|
|
||
$1.3023 - $2.3003 | 197925 In stock |
Clear
|
5.752 in
146.1 mm
|
|
||
$3.5205 - $23.2128 | 3000 In stock |
Clear
|
18 in
457.2 mm
|
|
||
$4.3211 - $30.0945 | 1609 In stock |
Clear
|
32 in
812.8 mm
|
|
||
$1.0643 - $1.8822 | 17100 In stock |
Blue
|
4.5 in
114.3 mm
|
|
||
$1.5674 - $2.7792 | 13956 In stock |
Clear
|
8 in
203.2 mm
|
|
||
$1.8344 - $3.2558 | 25960 In stock |
Clear
|
8.661 in
220.0 mm
|
|
||
$3.5469 - $24.9333 | 1993 In stock |
Clear
|
24 in
609.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue