Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Studded Raised Face Flange Protectors quickly fit into bolt holes on a pipe or valve flange. They are easy to install without the need for any fasteners.
To select a suitable flange protector; measure both the outside diameter and bolt circle diameter on your flange, then select the accordingly sized protector.
This range of flange protectors are weather and petroleum resistant. They meet ANSI B16.5 and API specifications. They are suitable for use on ASA and BS1560 flanges.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.5541 - $1.3806 | 1008 In stock |
125, 150
|
1/2 in
|
||
| $0.5715 - $1.4267 | 125 In stock |
125, 150
|
3/4 in
|
||
| $0.9276 - $2.3171 | 229 In stock |
300, 400, 600
|
1-1/2 in
|
||
| $1.2971 - $3.2343 | 621 In stock |
300, 400, 600
|
3.000 in
|
||
| $6.3864 - $15.9783 | 23 In stock |
600
|
8.000 in
|
||
| 15012A | $11.9474 - $29.8565 | 1810 In stock |
125, 150
|
12.000 in
|
|
| $2.3679 - $5.9376 | 4328 In stock |
125, 150
|
6.000 in
|
||
| $1.1493 - $2.8722 | 108 In stock |
300, 400, 600
|
2-1/2 in
|
||
| $25.7364 - $64.3412 | 562 In stock |
600
|
10.000 in
|
||
| $1.5033 - $3.7655 | 14 In stock |
300
|
3-1/2 in
|
||
| $4.3665 - $10.9094 | 57 In stock |
600
|
6.000 in
|
||
| $1.6142 - $4.0308 | 800 In stock |
300
|
4.000 in
|
||
| $1.0278 - $2.5587 | 431 In stock |
125, 150
|
2.000 in
|
||
| 30010A | $12.143 - $30.3155 | 109 In stock |
300
|
10.000 in
|
|
| $0.8103 - $2.0229 | 216 In stock |
150
|
1-1/4 in
|
||
| $1.5773 - $3.9344 | 34485 In stock |
125, 150
|
4.000 in
|
||
| $0.6911 - $1.7282 | 1102 In stock |
300, 400, 600
|
1.000 in
|
||
| $4.1925 - $10.4754 | 113 In stock |
300
|
8.000 in
|
||
| $2.4332 - $6.0824 | 118 In stock |
300
|
6.000 in
|
||
| 15010A | $11.361 - $28.3842 | 1354 In stock |
125, 150
|
10.000 in