Menu Search

Support Hooks

In stock

Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Cold Drawn Spring Steel

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
90 results
Product SKUs information
Item Code Price range Availability Shape Hook Length Wire Diameter Holding Capacity View
$0.1903 - $0.2382 3000 In stock
CV Shaped
$0.1156 - $0.1442 4000 In stock
CV Shaped
$0.5705 - $0.712 1460 In stock
CV Shaped
$0.4666 - $0.5789 4000 In stock
CV Shaped
$0.0544 - $0.0677 6000 In stock
S-Shaped
3.000 in
0.062 in
$0.072 - $0.0902 14000 In stock
S-Shaped
4.000 in
0.062 in
$0.1328 - $0.1663 11800 In stock
S-Shaped
4.000 in
0.120 in
$0.4466 - $0.558 4000 In stock
S-Shaped
8.000 in
0.180 in
$1.302 - $1.6289 1726 In stock
S-Shaped
24.000 in
0.180 in
$0.0457 - $0.0571 9000 In stock
S-Shaped
4.000 in
0.044 in
$0.5561 - $0.6944 2996 In stock
S-Shaped
15.000 in
0.120 in
$0.5072 - $0.6349 1500 In stock
90 V Shaped
$0.0496 - $0.0622 6000 In stock
S-Shaped
2.000 in
0.062 in
$0.1055 - $0.132 4000 In stock
S-Shaped
6.000 in
0.076 in
$0.51 - $0.6382 1827 In stock
S-Shaped
10.000 in
0.180 in
$0.7145 - $0.893 3058 In stock
S-Shaped
6.000 in
0.180 in
$0.0769 - $0.0953 15000 In stock
S-Shaped
4.000 in
0.076 in
$0.2141 - $0.2675 60250 In stock
S-Shaped
8.000 in
0.120 in
$0.0485 - $0.0601 12000 In stock
S-Shaped
3.000 in
0.044 in
$0.104 - $0.1298 18000 In stock
S-Shaped
6.000 in
0.062 in
  • of 5
CV Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.075 in;Hook Length - 304.8 mm | 12 in

HCV12076A

Price Range
$0.2382 - $0.1903

Stock Levels
3000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.075 in;Hook Length - 152.4 mm | 6 in

HCV6076A

Price Range
$0.1442 - $0.1156

Stock Levels
4000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.181 in;Hook Length - 254.0 mm | 10 in

HCV10180A

Price Range
$0.712 - $0.5705

Stock Levels
1460 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.075 in;Hook Length - 381.0 mm | 15 in

HCV15076A

Price Range
$0.5789 - $0.4666

Stock Levels
4000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
S Shaped Round Wire Hook - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 76.2 mm | 3.000 in

HS3062A

Price Range
$0.0677 - $0.0544

Stock Levels
6000 In stock
Attributes
  • Hook Length
    3.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 101.6 mm | 4.000 in

HS4062A

Price Range
$0.0902 - $0.072

Stock Levels
14000 In stock
Attributes
  • Hook Length
    4.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 101.6 mm | 4.000 in

HS4120A

Price Range
$0.1663 - $0.1328

Stock Levels
11800 In stock
Attributes
  • Hook Length
    4.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 203.2 mm | 8.000 in

HS8180A

Price Range
$0.558 - $0.4466

Stock Levels
4000 In stock
Attributes
  • Hook Length
    8.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 609.6 mm | 24.000 in

HS24180A

Price Range
$1.6289 - $1.302

Stock Levels
1726 In stock
Attributes
  • Hook Length
    24.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 1.1 mm | 0.044 in;Hook Length - 101.6 mm | 4.000 in

HS4044A

Price Range
$0.0571 - $0.0457

Stock Levels
9000 In stock
Attributes
  • Hook Length
    4.000 in
  • Wire Diameter
    0.044 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 381 mm | 15.000 in

HS15120A

Price Range
$0.6944 - $0.5561

Stock Levels
2996 In stock
Attributes
  • Hook Length
    15.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
V 90 Degree Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.180 in ; ; Holding Capacity - 36.3 kg | 80 lbs

HV908180A

Price Range
$0.6349 - $0.5072

Stock Levels
1500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    90 V Shaped
S Shaped Round Wire Hook - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 50.8 mm | 2.000 in

HS2062A

Price Range
$0.0622 - $0.0496

Stock Levels
6000 In stock
Attributes
  • Hook Length
    2.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 152.4 mm | 6.000 in

HS6076A

Price Range
$0.132 - $0.1055

Stock Levels
4000 In stock
Attributes
  • Hook Length
    6.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 254 mm | 10.000 in

HS10180A

Price Range
$0.6382 - $0.51

Stock Levels
1827 In stock
Attributes
  • Hook Length
    10.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 152.4 mm | 6.000 in

HS6180A

Price Range
$0.893 - $0.7145

Stock Levels
3058 In stock
Attributes
  • Hook Length
    6.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 101.6 mm | 4.000 in

HS4076A

Price Range
$0.0953 - $0.0769

Stock Levels
15000 In stock
Attributes
  • Hook Length
    4.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 203.2 mm | 8.000 in

HS8120A

Price Range
$0.2675 - $0.2141

Stock Levels
60250 In stock
Attributes
  • Hook Length
    8.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 1.1 mm | 0.044 in;Hook Length - 76.2 mm | 3.000 in

HS3044A

Price Range
$0.0601 - $0.0485

Stock Levels
12000 In stock
Attributes
  • Hook Length
    3.000 in
  • Wire Diameter
    0.044 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
S Shaped Round Wire Hook - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 152.4 mm | 6.000 in

HS6062A

Price Range
$0.1298 - $0.104

Stock Levels
18000 In stock
Attributes
  • Hook Length
    6.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel